/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    Modutrol Actuator with 135 Ohm control

    Series 90 Modutrol IV™ Motors are spring return and non-spring return modulating proportional control motors. These motors are used with controllers that provide a Series 90 output to operate dampers or valves.

    Overview
    Series 90 Modutrol IV™ Motors are spring return and non-spring return modulating proportional control motors. These motors are used with controllers that provide a Series 90 output to operate dampers or valves.Features & Benefits:
    • Replaces M934A/D, M941, M944A/C/D, M945A/D/F, M954, M965, and M975 motors
    • Integral junction box provides NEMA 3 weather protection
    • Integral spring return returns motor to normal position when power is interrupted
    • Motor and circuitry operate from 24V AC; models available with factory installed transformer, or a field added internal transformer
    • Quick connect terminals are standard — screw terminal adapter is available
    • Adapter bracket for matching shaft height of older motors is available
    • Motors have field adjustable stroke (90° to 160°)
    • Die-cast aluminum housing
    • Integral auxiliary switches are available factory mounted, or can be field added
    • Nominal timing standard of 30 seconds (90° stroke), and 60 seconds (160° stroke); other timings available
    Certifications:
    • UL Listed: File No. ED4436, Guide No. XAPX
    • CSA Certified: General Listing File No. LR1620, Guide 400-E
    Others
    Name
    Description
    File Size
    Date
    Size
    Modutrol IV Interface Modules
    application/pdf 664.92 KB
    4/5/2023
    664.92 KB
    Series 90 Modutrol IV™ Motors
    application/pdf 786.33 KB
    7/17/2024
    786.33 KB
    Modutrol Motor (Mod IV)
    application/pdf 82.96 KB
    5/14/2023
    82.96 KB
    Motor-Actuator Selection Guide
    application/pdf 724.82 KB
    9/15/2023
    724.82 KB
    Reference Guides
    Name
    Description
    File Size
    Date
    Size
    Modutrol IV Motor Cross Reference
    application/vnd.ms-excel 637 KB
    5/11/2023
    637 KB
    Honeywell Damper Adjustment Guide
    application/pdf 161.47 KB
    5/11/2023
    161.47 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    Specification Data
    application/pdf 53.96 KB
    5/10/2023
    53.96 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Series 90 Modutrol IV Motors Product Data
    application/pdf 1.02 MB
    11/1/2012
    1.02 MB
    China Hazerdous Substance Table
    application/pdf 171.24 KB
    6/1/2016
    171.24 KB
    Product Data
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Product Data
    application/pdf 731.32 KB
    5/14/2023
    731.32 KB
    Product Data
    application/pdf 425.63 KB
    5/14/2023
    425.63 KB
    Name
    Description
    File Size
    Date
    Size
    Series 90 Modutrol IV Motors Product Data
    application/pdf 1.02 MB
    11/1/2012
    1.02 MB
    China Hazerdous Substance Table
    application/pdf 171.24 KB
    6/1/2016
    171.24 KB
    Modutrol IV Interface Modules
    application/pdf 664.92 KB
    4/5/2023
    664.92 KB
    Series 90 Modutrol IV™ Motors
    application/pdf 786.33 KB
    7/17/2024
    786.33 KB
    Modutrol Motor (Mod IV)
    application/pdf 82.96 KB
    5/14/2023
    82.96 KB
    Modutrol IV Motor Cross Reference
    application/vnd.ms-excel 637 KB
    5/11/2023
    637 KB
    Product Data
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Product Data
    application/pdf 731.32 KB
    5/14/2023
    731.32 KB
    Honeywell Damper Adjustment Guide
    application/pdf 161.47 KB
    5/11/2023
    161.47 KB
    Motor-Actuator Selection Guide
    application/pdf 724.82 KB
    9/15/2023
    724.82 KB
    Specification Data
    application/pdf 53.96 KB
    5/10/2023
    53.96 KB
    Product Data
    application/pdf 425.63 KB
    5/14/2023
    425.63 KB
    Name
    Description
    File Size
    Date
    Size
    Modutrol IV Interface Modules
    664.92 KB
    4/5/2023
    Series 90 Modutrol IV™ Motors
    786.33 KB
    7/17/2024
    Modutrol Motor (Mod IV)
    82.96 KB
    5/14/2023
    Motor-Actuator Selection Guide
    724.82 KB
    9/15/2023
    Modutrol IV Motor Cross Reference
    637 KB
    5/11/2023
    Honeywell Damper Adjustment Guide
    161.47 KB
    5/11/2023
    Specification Data
    53.96 KB
    5/10/2023
    Series 90 Modutrol IV Motors Product Data
    1.02 MB
    11/1/2012
    China Hazerdous Substance Table
    171.24 KB
    6/1/2016
    Product Data
    1.05 MB
    5/14/2023
    Product Data
    731.32 KB
    5/14/2023
    Product Data
    425.63 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M9174C1025/U
    Modutrol Motor, Non-Spring Return, 75 lb-in, 120 Vac, Proportional (135 ohm), Adj 90-160 deg, 30-60 s, 2x Aux Switch
    M9174C1025/U
    Modutrol Motor, Non-Spring Return, 75 lb-in, 120 Vac, Proportional (135 ohm), Adj 90-160 deg, 30-60 s, 2x Aux Switch
    M9184A1019/U
    MOD MOTOR - M9184A1019U
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m9184a1019-u-mod-motor-m9184a1019-u
    M9184A1019/U
    MOD MOTOR - M9184A1019U
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m9184a1019-u-mod-motor-m9184a1019-u
    M9184F1034/U
    Proportional Modutrol Motor, 135 Ohm Control, 17Nm, 24 Vac, 90-160 degree stroke, 30-60s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mxxx4-be04cohres
    M9184F1034/U
    Proportional Modutrol Motor, 135 Ohm Control, 17Nm, 24 Vac, 90-160 degree stroke, 30-60s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mxxx4-be04cohres