/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    Modutrol Motor Parts and Accessories

    Modutrol-motoronderdelen en -accessoires

    Overview
    Modmotor Accessories are used to control one to four Modutrol Series 90 motors from one master motor.

    Features & Benefits:
    • Compatible with Modutrol III™ and Modutrol IV™ motors
    • Mounts on master motor and operates controlled motors in unison or in sequence
    • Controls motors with mechanical balance relay and solid state drive circuit
    • Use with 24V motors
    Certifications:
    • CE: Report GV97-011
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40
    • Maximum Operating Ambient Temperature
      • 150
      • 60

    Others

    • Minimum Operating Ambient Temperature
      • -40
    • Maximum Operating Ambient Temperature
      • 150
      • 60
    • Minimum Operating Ambient Temperature : -40
    • Maximum Operating Ambient Temperature : 150|60