/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    Modutrol Actuator with 3-Point Control

    Series 61 and Series 62 Modutrol IV™ Motors are 3-wire spring return and non-spring return floating control motors.

    Overview
    Series 61 and Series 62 Modutrol IV™ Motors are 3-wire spring return and non-spring return floating control motors. Use these motors with controllers that provide a switched SPDT or floating output to operate dampers or valves. The Series 62 motors have an internal electrically isolated feedback potentiometer that provides indication of the motor shaft position and can be used for slaving Series 90 Motors or rebalancing an external control circuit.Features & Benefits:
    • Replaces M644, M944B/E/G/H/J/K/R/S and M945B/C/G/K/L/AD motors
    • Integral junction box provides NEMA 3 weather protection
    • Integral spring return returns motor to normal position upon power failure
    • Motor and circuitry operate from 24V AC; models available with factory installed transformer, or a field added internal transformer
    • Quick connect terminals are standard — screw terminal adapter is available
    • Adapter bracket for matching shaft height of older motors is available
    • Motors have field adjustable stroke (90° to 160°)
    • Die-cast aluminum housing
    • Integral auxiliary switches are available factory mounted or can be field added
    • Nominal timing standard of 30 seconds (90° stroke), and 60 seconds (160° stroke). Other timings available
    Others
    Name
    Description
    File Size
    Date
    Size
    Servomoteurs Modutrol IVMC Série 90
    application/pdf 1.11 MB
    7/18/2023
    1.11 MB
    Series 62 Modutrol IV™ Motors
    application/pdf 942.7 KB
    5/14/2023
    942.7 KB
    Series 61 and 62 Modutrol IV Motors Product Data - Russian
    application/pdf 1.3 MB
    5/1/2010
    1.3 MB
    Modutrol Motor (Mod IV)
    application/pdf 82.96 KB
    5/14/2023
    82.96 KB
    Motor-Actuator Selection Guide
    application/pdf 724.82 KB
    9/15/2023
    724.82 KB
    Reference Guides
    Name
    Description
    File Size
    Date
    Size
    Honeywell Damper Adjustment Guide
    application/pdf 161.47 KB
    5/11/2023
    161.47 KB
    Modutrol IV Motor Cross Reference
    application/vnd.ms-excel 637 KB
    5/11/2023
    637 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    Specification Data
    application/pdf 54.61 KB
    5/10/2023
    54.61 KB
    Specification Data
    application/pdf 94.72 KB
    5/10/2023
    94.72 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Product Data
    application/pdf 1.3 MB
    5/8/2023
    1.3 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Series 61 and 62 Modutrol IV Motors Product Data
    application/pdf 942.01 KB
    7/1/2008
    942.01 KB
    China Hazerdous Substance Table
    application/pdf 171.24 KB
    6/1/2016
    171.24 KB
    Product Data for M6281, M6284, M6291, M6294 M6284, M6281, M6294, M6291 Modutrol IV Motors (English)
    application/pdf 1.57 MB
    5/14/2023
    1.57 MB
    Servomoteurs Modutrol IV Series 61 et 62 Notice Technique
    application/pdf 996.16 KB
    10/1/2007
    996.16 KB
    Product Data
    application/pdf 731.85 KB
    5/14/2023
    731.85 KB
    Name
    Description
    File Size
    Date
    Size
    Series 61 and 62 Modutrol IV Motors Product Data
    application/pdf 942.01 KB
    7/1/2008
    942.01 KB
    Servomoteurs Modutrol IVMC Série 90
    application/pdf 1.11 MB
    7/18/2023
    1.11 MB
    Series 62 Modutrol IV™ Motors
    application/pdf 942.7 KB
    5/14/2023
    942.7 KB
    Series 61 and 62 Modutrol IV Motors Product Data - Russian
    application/pdf 1.3 MB
    5/1/2010
    1.3 MB
    Modutrol Motor (Mod IV)
    application/pdf 82.96 KB
    5/14/2023
    82.96 KB
    China Hazerdous Substance Table
    application/pdf 171.24 KB
    6/1/2016
    171.24 KB
    Product Data for M6281, M6284, M6291, M6294 M6284, M6281, M6294, M6291 Modutrol IV Motors (English)
    application/pdf 1.57 MB
    5/14/2023
    1.57 MB
    Specification Data
    application/pdf 54.61 KB
    5/10/2023
    54.61 KB
    Motor-Actuator Selection Guide
    application/pdf 724.82 KB
    9/15/2023
    724.82 KB
    Specification Data
    application/pdf 94.72 KB
    5/10/2023
    94.72 KB
    Servomoteurs Modutrol IV Series 61 et 62 Notice Technique
    application/pdf 996.16 KB
    10/1/2007
    996.16 KB
    Product Data
    application/pdf 1.3 MB
    5/8/2023
    1.3 MB
    Honeywell Damper Adjustment Guide
    application/pdf 161.47 KB
    5/11/2023
    161.47 KB
    Modutrol IV Motor Cross Reference
    application/vnd.ms-excel 637 KB
    5/11/2023
    637 KB
    Product Data
    application/pdf 731.85 KB
    5/14/2023
    731.85 KB
    Name
    Description
    File Size
    Date
    Size
    Servomoteurs Modutrol IVMC Série 90
    1.11 MB
    7/18/2023
    Series 62 Modutrol IV™ Motors
    942.7 KB
    5/14/2023
    Series 61 and 62 Modutrol IV Motors Product Data - Russian
    1.3 MB
    5/1/2010
    Modutrol Motor (Mod IV)
    82.96 KB
    5/14/2023
    Motor-Actuator Selection Guide
    724.82 KB
    9/15/2023
    Honeywell Damper Adjustment Guide
    161.47 KB
    5/11/2023
    Modutrol IV Motor Cross Reference
    637 KB
    5/11/2023
    Specification Data
    54.61 KB
    5/10/2023
    Specification Data
    94.72 KB
    5/10/2023
    Product Data
    1.3 MB
    5/8/2023
    Series 61 and 62 Modutrol IV Motors Product Data
    942.01 KB
    7/1/2008
    China Hazerdous Substance Table
    171.24 KB
    6/1/2016
    Product Data for M6281, M6284, M6291, M6294 M6284, M6281, M6294, M6291 Modutrol IV Motors (English)
    1.57 MB
    5/14/2023
    Servomoteurs Modutrol IV Series 61 et 62 Notice Technique
    996.16 KB
    10/1/2007
    Product Data
    731.85 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M6284A1097-S/U
    ModIV 150lb-in 24Vac Floating, 30-60s
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-m6284a1097-su
    M6284A1097-S/U
    ModIV 150lb-in 24Vac Floating, 30-60s
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-m6284a1097-su
    M6284F1013-S/U
    MODTROL MOTOR SLAVE SERIES 90
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6284f1013-s-u-modtrol-motor-slave-series-90
    M6284F1013-S/U
    MODTROL MOTOR SLAVE SERIES 90
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6284f1013-s-u-modtrol-motor-slave-series-90
    M6284F1078-F/U
    3-Point Modutrol Actuator, 17Nm, 24Vac, 10kOhm Linear Feedback, 90-160 degree stroke, 30-53s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6284f1078-f-u-modutrol-motor
    M6284F1078-F/U
    3-Point Modutrol Actuator, 17Nm, 24Vac, 10kOhm Linear Feedback, 90-160 degree stroke, 30-53s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6284f1078-f-u-modutrol-motor
    M6294F1009-F/U
    MODUTROL MOTOR
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mxxx4-be04cohres
    M6294F1009-F/U
    MODUTROL MOTOR
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mxxx4-be04cohres