/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    Modutrol Actuator with Modulating Control

    Discontinued

    Series 71, 72, and 76 Modutrol IV™ Motors are spring return and non-spring return motors used to control dampers and valves. The motors accept a current or voltage signal from an electronic controller to position a damper or valve.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    Series 71, 72, and 76 Modutrol IV™ Motors are spring return and non-spring return motors used to control dampers and valves. The motors accept a current or voltage signal from an electronic controller to position a damper or valve.Features & Benefits:
    • Replaces M734H/J,; M744ST/Y; and M745L/S/T/Y Motors
    • M7164, M7261, M7284, and M7294 are non-spring return motors; M7282, M7285, M7286 and M7685 are spring return motors
    • Integral spring return returns motor to normal position when power is interrupted
    • Integral junction box provides NEMA 3 weather protection
    • Motor and circuitry operate from 24V AC; models available with factory installed transformer, or a field added internal transformer
    • Quick connect terminals are standard—screw terminal adapter is available
    • Adapter bracket for matching shaft height of older motors is available
    • Most motors have field adjustable stroke (90° to 160°)
    • Die-cast aluminum housing
    • Integral auxiliary switches are available factory mounted, or can be field added
    Certifications:
    • UL Listed: File No. E4436; Guide No. XAPX for USA and Canada