/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    MVN Series 230VAC Control Valve Actuator

    Honeywell MVN Series Control Valve Actuators are designed to be used with VBA16P and VBA16F Series Ball Valves. Actuators can connect to external auxiliary switch. There is an overload for protection MVN Series Control Valve Actuators.

    Overview

    Honeywell MVN Series Control Valve Actuators are designed to be used with VBA16P and VBA16F Series Ball Valves. Actuators can connect to external auxiliary switch. There is an overload for protection MVN Series Control Valve Actuators.

    Certifications:
    • IP54
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 60 °C
    • Supply Voltage
      • 230 VAC
    • Minimum Storage Temperature
      • -30 °C
    • Minimum Operating Ambient Temperature
      • -20 °C
    • Maximum Storage Temperature
      • 80 °C

    Others

    • Maximum Operating Ambient Temperature
      • 60 °C
    • Supply Voltage
      • 230 VAC
    • Minimum Storage Temperature
      • -30 °C
    • Minimum Operating Ambient Temperature
      • -20 °C
    • Maximum Storage Temperature
      • 80 °C
    • Maximum Operating Ambient Temperature : 60 °C
    • Supply Voltage : 230 VAC
    • Minimum Storage Temperature : -30 °C
    • Minimum Operating Ambient Temperature : -20 °C
    • Maximum Storage Temperature : 80 °C
    Others
    Name
    Description
    File Size
    Date
    Size
    MVN系列 球阀执行器 用户手册
    application/pdf 299.2 KB
    11/16/2022
    299.2 KB
    Name
    Description
    File Size
    Date
    Size
    MVN系列 球阀执行器 用户手册
    application/pdf 299.2 KB
    11/16/2022
    299.2 KB
    Name
    Description
    File Size
    Date
    Size
    MVN系列 球阀执行器 用户手册
    299.2 KB
    11/16/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MVN4605
    Control Valve Actuator, MVN Series, 230V AC, 5Nm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn4605-mvnseriescontrolvalveactuator-primaryimage
    MVN4605
    Control Valve Actuator, MVN Series, 230V AC, 5Nm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn4605-mvnseriescontrolvalveactuator-primaryimage
    MVN4610
    Control Valve Actuator, MVN Series, 230V AC, 10Nm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn4605-mvnseriescontrolvalveactuator-primaryimage
    MVN4610
    Control Valve Actuator, MVN Series, 230V AC, 10Nm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn4605-mvnseriescontrolvalveactuator-primaryimage
    MVN4620
    Control Valve Actuator, MVN Series, 230V AC, 20Nm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn4605-mvnseriescontrolvalveactuator-primaryimage
    MVN4620
    Control Valve Actuator, MVN Series, 230V AC, 20Nm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn4605-mvnseriescontrolvalveactuator-primaryimage
    MVN4634
    Control Valve Actuator, MVN Series, 230V AC, 34Nm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn4605-mvnseriescontrolvalveactuator-primaryimage
    MVN4634
    Control Valve Actuator, MVN Series, 230V AC, 34Nm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn4605-mvnseriescontrolvalveactuator-primaryimage
    MVN6110-A
    Actuator, Ball Valve, 24V ACDC, 10Nm, 5VA, 20 to 60 C, 2 Auxiliary Switch
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-mvn6105-mvn-series-ball-valve-actuator-primaryimage
    MVN6110-A
    Actuator, Ball Valve, 24V ACDC, 10Nm, 5VA, 20 to 60 C, 2 Auxiliary Switch
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-mvn6105-mvn-series-ball-valve-actuator-primaryimage
    MVN7220
    Control Valve Actuator, MVN Series, 24V AC, 20Nm, 8VA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn7220-mvnseriescontrolvalveactuator-primaryimage
    MVN7220
    Control Valve Actuator, MVN Series, 24V AC, 20Nm, 8VA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn7220-mvnseriescontrolvalveactuator-primaryimage
    MVN7234
    Control Valve Actuator, MVN Series, 24V AC, 34Nm, 10VA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn7220-mvnseriescontrolvalveactuator-primaryimage
    MVN7234
    Control Valve Actuator, MVN Series, 24V AC, 34Nm, 10VA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn7220-mvnseriescontrolvalveactuator-primaryimage
    MVN7505
    Control Valve Actuator, MVN Series, 24V AC, 5Nm, 5VA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn7505-mvnseriescontrolvalveactuator-primaryimage
    MVN7505
    Control Valve Actuator, MVN Series, 24V AC, 5Nm, 5VA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn7505-mvnseriescontrolvalveactuator-primaryimage
    MVN7510
    Control Valve Actuator, MVN Series, 24V AC, 10Nm, 5VA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn7505-mvnseriescontrolvalveactuator-primaryimage
    MVN7510
    Control Valve Actuator, MVN Series, 24V AC, 10Nm, 5VA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mvn7505-mvnseriescontrolvalveactuator-primaryimage