/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    DPS Differential pressure switches for ventilation and air conditioning (not for fuel gases)

    Differential pressure switches for filter, fan or air flow monitoring in air conditioning and ventilation systems, tested according to the EC Gas Appliance Directive EU/2016/426 and DIN EN 1854

    Overview

    DPS Differential pressure switches for ventilation and air conditioning (not for fuel gases) are for filter, fan or air flow monitoring in air conditioning and ventilation systems, tested according to the EC Gas Appliance Directive EU/2016/426 and DIN EN 1854.Pressure medium is air, and non combustible and non aggressive gases.Plastic connection piece with 6 mm externaldiameter for measuring hose with 5 mminternal diameter. Connector P 1 for higherpressure, P 2 for lower pressure.Diaphragm is made of sintered silicone is resistant to outgassing. Switching kinematics on the "P2" side.

    Certifications:
    • DVGW test certificate: EC type testing according to EC Gas Appliance Directive (EU/2016/426) and DIN EN 1854
    Specifications

    Others

    • Brand
      • CentraLine
      • FEMA

    Others

    • Brand
      • CentraLine
      • FEMA
    • Brand : CentraLine|FEMA