/content/hbtbt/ae/en/search-results.html

Electrical Energy Meters 

SBC ALE3 Series 3-Phase Energy Meters

The very compact design makes the SBC energy meters ideally suited to accommodate a large number of measuring instruments in the smallest space.

Overview

The very compact design makes the SBC energy meters ideally suited to accommodate a large number of measuring instruments in the smallest space. The small size means the meters can also be fitted in existing switch cabinets without having to install new switch cabinets. The robust design has certainly proven itself under tough industrial conditions. The design of the energy meters is specifically designed for such applications, as is shown by a high level of reliability and durability. Production at the Swiss site in Murten means the high quality of the energy meters is guaranteed. The display shows energy, current, voltage and active output.

Certifications:
  • CE Certified
Specifications

Others

  • Brand
    • Saia Burgess Controls (SBC)

Others

  • Brand
    • Saia Burgess Controls (SBC)
  • Brand : Saia Burgess Controls (SBC)
Others
Name
Description
File Size
Date
Size
3-Phasen Zweiweg-Energiezähler mit S0-Impulsausgang
application/pdf 2.47 MB
5/14/2023
2.47 MB
B Basissysteme
application/pdf 30.51 MB
5/11/2023
30.51 MB
Saisir, visualiser et traiter les données de consommation
application/pdf 6.65 MB
5/11/2023
6.65 MB
Verbrauchsdaten erfassen, visualisieren und verarbeiten
application/pdf 6.66 MB
5/11/2023
6.66 MB
SBC Energy catalogue 2016 | 2017
application/pdf 7.34 MB
5/11/2023
7.34 MB
Rilevamento, visualizzazione ed elaborazione dei dati di consumo
application/pdf 6.65 MB
5/11/2023
6.65 MB
SBC Energie Catalogus 2014 | 2015
application/pdf 5.02 MB
5/11/2023
5.02 MB
B Systèmes de base
application/pdf 30.45 MB
5/11/2023
30.45 MB
SBC Energie Katalog 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
Collect, visualise and process consumption data
application/pdf 6.64 MB
5/11/2023
6.64 MB
SBC Catalogo Energia 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
SBC Energie Katalog 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
Saia PCD Energy Manager SaiaPCD Web Panel with Energy Management
application/pdf 25.2 MB
8/1/2023
25.2 MB
3-Phasen Energiezähler mit serieller S-Bus Schnittstelle
application/pdf 1.53 MB
5/14/2023
1.53 MB
Assembly and operating instructions Type ALE3D5FS10 65 A Three-phase active power energy meter with S-Bus interface
application/pdf 1.36 MB
5/14/2023
1.36 MB
Assembly and operating instructions Type ALE3B5FS00 65 A bidirectional three-phase active power energy meter with S-Bus interface
application/pdf 1.74 MB
5/14/2023
1.74 MB
3-phase bidirectional energy meter with M-Bus interface
application/pdf 3.63 MB
5/14/2023
3.63 MB
Compteurs d’énergie triphasé à mesure directe avec interface S-Bus sérielle
application/pdf 1.6 MB
5/14/2023
1.6 MB
3-Phasen Energiezähler mit M-Bus Schnittstelle
application/pdf 2.99 MB
5/14/2023
2.99 MB
Montage- und Bedienungsanleitung
application/pdf 1.25 MB
5/14/2023
1.25 MB
3-phase energy meters with M-Bus interface
application/pdf 2.98 MB
5/14/2023
2.98 MB
Assembly and operating instructions Type ALE3B5FS00 65 A bidirectional three-phase active power energy meter with S-Bus interface
application/pdf 1.68 MB
5/14/2023
1.68 MB
Contatore di energia bidirezionale, trifase con uscita impulsi S0
application/pdf 2.47 MB
5/14/2023
2.47 MB
3-Phase Energy meter with Serial S-Bus interface
application/pdf 1.6 MB
5/14/2023
1.6 MB
3-phase bidirectional energy meter with serial S-Bus interface
application/pdf 2.4 MB
5/14/2023
2.4 MB
Assembly and operating instructions Type ALE3D5FS10 65 A Three-phase active power energy meter with S-Bus interface
application/pdf 1.35 MB
5/14/2023
1.35 MB
3-Phasen Zweiweg-Energiezähler mit serieller S-Bus Schnittstelle
application/pdf 2.4 MB
5/14/2023
2.4 MB
3-phase energy meters with S0 pulse output
application/pdf 2.38 MB
5/14/2023
2.38 MB
Contatore di energia bidirezionale trifase con interfaccia M-Bus
application/pdf 3.64 MB
5/14/2023
3.64 MB
Contatore di energia trifase con interfaccia M-Bus
application/pdf 2.99 MB
5/14/2023
2.99 MB
Compteurs énergétiques triphasé avec sortie d`impulsions S0
application/pdf 2.39 MB
5/14/2023
2.39 MB
Unidirectionale type ALE3D5FD10 and bidirectionale type ALE3B5FD10
application/pdf 1.63 MB
5/14/2023
1.63 MB
Compteur d´énergie triphasé, bidirectionnel avec sortie S0 d‘impulsions
application/pdf 2.47 MB
5/14/2023
2.47 MB
Contatore di energia bidirezionale trifase con interfaccia seriale S-Bus
application/pdf 2.41 MB
5/14/2023
2.41 MB
Assembly and operating instructions Type ALE3B5F10K 65 A bidirectional three-phase active power energy meter with S0-interface
application/pdf 1.65 MB
5/14/2023
1.65 MB
Compteur d´énergie bidirectionnel triphasé avec interface S-Bus
application/pdf 2.4 MB
5/14/2023
2.4 MB
Contatori di energia trifase con interfaccia seriale S-Bus
application/pdf 1.6 MB
5/14/2023
1.6 MB
3-Phasen Energiezähler mit S0-Impulsausgang
application/pdf 2.39 MB
5/14/2023
2.39 MB
Contatori di energia trifase con uscita impulsi S0
application/pdf 2.39 MB
5/14/2023
2.39 MB
Montage- und Bedienungsanleitung
application/pdf 1.26 MB
5/14/2023
1.26 MB
3-phase, bidirectional energy meter with S0 pulse output
application/pdf 2.46 MB
5/14/2023
2.46 MB
3-Phasen Zweiweg-Energiezähler mit integrierter M-Bus Schnittstelle
application/pdf 3.64 MB
5/14/2023
3.64 MB
Compteurs d’énergie triphasé avec interface M-Bus
application/pdf 2.99 MB
5/14/2023
2.99 MB
Compteur d´énergie bidirectionnel triphasé avec interface M-Bus
application/pdf 3.64 MB
5/14/2023
3.64 MB
Name
Description
File Size
Date
Size
3-Phasen Zweiweg-Energiezähler mit S0-Impulsausgang
2.47 MB
5/14/2023
2.47 MB
B Basissysteme
30.51 MB
5/11/2023
30.51 MB
Saisir, visualiser et traiter les données de consommation
6.65 MB
5/11/2023
6.65 MB
Verbrauchsdaten erfassen, visualisieren und verarbeiten
6.66 MB
5/11/2023
6.66 MB
SBC Energy catalogue 2016 | 2017
7.34 MB
5/11/2023
7.34 MB
Rilevamento, visualizzazione ed elaborazione dei dati di consumo
6.65 MB
5/11/2023
6.65 MB
SBC Energie Catalogus 2014 | 2015
5.02 MB
5/11/2023
5.02 MB
B Systèmes de base
30.45 MB
5/11/2023
30.45 MB
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
7.35 MB
Collect, visualise and process consumption data
6.64 MB
5/11/2023
6.64 MB
SBC Catalogo Energia 2016 | 2017
7.35 MB
5/11/2023
7.35 MB
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
7.35 MB
Saia PCD Energy Manager SaiaPCD Web Panel with Energy Management
25.2 MB
8/1/2023
25.2 MB
3-Phasen Energiezähler mit serieller S-Bus Schnittstelle
1.53 MB
5/14/2023
1.53 MB
Assembly and operating instructions Type ALE3D5FS10 65 A Three-phase active power energy meter with S-Bus interface
1.36 MB
5/14/2023
1.36 MB
Assembly and operating instructions Type ALE3B5FS00 65 A bidirectional three-phase active power energy meter with S-Bus interface
1.74 MB
5/14/2023
1.74 MB
3-phase bidirectional energy meter with M-Bus interface
3.63 MB
5/14/2023
3.63 MB
Compteurs d’énergie triphasé à mesure directe avec interface S-Bus sérielle
1.6 MB
5/14/2023
1.6 MB
3-Phasen Energiezähler mit M-Bus Schnittstelle
2.99 MB
5/14/2023
2.99 MB
Montage- und Bedienungsanleitung
1.25 MB
5/14/2023
1.25 MB
3-phase energy meters with M-Bus interface
2.98 MB
5/14/2023
2.98 MB
Assembly and operating instructions Type ALE3B5FS00 65 A bidirectional three-phase active power energy meter with S-Bus interface
1.68 MB
5/14/2023
1.68 MB
Contatore di energia bidirezionale, trifase con uscita impulsi S0
2.47 MB
5/14/2023
2.47 MB
3-Phase Energy meter with Serial S-Bus interface
1.6 MB
5/14/2023
1.6 MB
3-phase bidirectional energy meter with serial S-Bus interface
2.4 MB
5/14/2023
2.4 MB
Assembly and operating instructions Type ALE3D5FS10 65 A Three-phase active power energy meter with S-Bus interface
1.35 MB
5/14/2023
1.35 MB
3-Phasen Zweiweg-Energiezähler mit serieller S-Bus Schnittstelle
2.4 MB
5/14/2023
2.4 MB
3-phase energy meters with S0 pulse output
2.38 MB
5/14/2023
2.38 MB
Contatore di energia bidirezionale trifase con interfaccia M-Bus
3.64 MB
5/14/2023
3.64 MB
Contatore di energia trifase con interfaccia M-Bus
2.99 MB
5/14/2023
2.99 MB
Compteurs énergétiques triphasé avec sortie d`impulsions S0
2.39 MB
5/14/2023
2.39 MB
Unidirectionale type ALE3D5FD10 and bidirectionale type ALE3B5FD10
1.63 MB
5/14/2023
1.63 MB
Compteur d´énergie triphasé, bidirectionnel avec sortie S0 d‘impulsions
2.47 MB
5/14/2023
2.47 MB
Contatore di energia bidirezionale trifase con interfaccia seriale S-Bus
2.41 MB
5/14/2023
2.41 MB
Assembly and operating instructions Type ALE3B5F10K 65 A bidirectional three-phase active power energy meter with S0-interface
1.65 MB
5/14/2023
1.65 MB
Compteur d´énergie bidirectionnel triphasé avec interface S-Bus
2.4 MB
5/14/2023
2.4 MB
Contatori di energia trifase con interfaccia seriale S-Bus
1.6 MB
5/14/2023
1.6 MB
3-Phasen Energiezähler mit S0-Impulsausgang
2.39 MB
5/14/2023
2.39 MB
Contatori di energia trifase con uscita impulsi S0
2.39 MB
5/14/2023
2.39 MB
Montage- und Bedienungsanleitung
1.26 MB
5/14/2023
1.26 MB
3-phase, bidirectional energy meter with S0 pulse output
2.46 MB
5/14/2023
2.46 MB
3-Phasen Zweiweg-Energiezähler mit integrierter M-Bus Schnittstelle
3.64 MB
5/14/2023
3.64 MB
Compteurs d’énergie triphasé avec interface M-Bus
2.99 MB
5/14/2023
2.99 MB
Compteur d´énergie bidirectionnel triphasé avec interface M-Bus
3.64 MB
5/14/2023
3.64 MB
Name
Description
File Size
Date
Size
3-Phasen Zweiweg-Energiezähler mit S0-Impulsausgang
2.47 MB
5/14/2023
B Basissysteme
30.51 MB
5/11/2023
Saisir, visualiser et traiter les données de consommation
6.65 MB
5/11/2023
Verbrauchsdaten erfassen, visualisieren und verarbeiten
6.66 MB
5/11/2023
SBC Energy catalogue 2016 | 2017
7.34 MB
5/11/2023
Rilevamento, visualizzazione ed elaborazione dei dati di consumo
6.65 MB
5/11/2023
SBC Energie Catalogus 2014 | 2015
5.02 MB
5/11/2023
B Systèmes de base
30.45 MB
5/11/2023
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
Collect, visualise and process consumption data
6.64 MB
5/11/2023
SBC Catalogo Energia 2016 | 2017
7.35 MB
5/11/2023
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
Saia PCD Energy Manager SaiaPCD Web Panel with Energy Management
25.2 MB
8/1/2023
3-Phasen Energiezähler mit serieller S-Bus Schnittstelle
1.53 MB
5/14/2023
Assembly and operating instructions Type ALE3D5FS10 65 A Three-phase active power energy meter with S-Bus interface
1.36 MB
5/14/2023
Assembly and operating instructions Type ALE3B5FS00 65 A bidirectional three-phase active power energy meter with S-Bus interface
1.74 MB
5/14/2023
3-phase bidirectional energy meter with M-Bus interface
3.63 MB
5/14/2023
Compteurs d’énergie triphasé à mesure directe avec interface S-Bus sérielle
1.6 MB
5/14/2023
3-Phasen Energiezähler mit M-Bus Schnittstelle
2.99 MB
5/14/2023
Montage- und Bedienungsanleitung
1.25 MB
5/14/2023
3-phase energy meters with M-Bus interface
2.98 MB
5/14/2023
Assembly and operating instructions Type ALE3B5FS00 65 A bidirectional three-phase active power energy meter with S-Bus interface
1.68 MB
5/14/2023
Contatore di energia bidirezionale, trifase con uscita impulsi S0
2.47 MB
5/14/2023
3-Phase Energy meter with Serial S-Bus interface
1.6 MB
5/14/2023
3-phase bidirectional energy meter with serial S-Bus interface
2.4 MB
5/14/2023
Assembly and operating instructions Type ALE3D5FS10 65 A Three-phase active power energy meter with S-Bus interface
1.35 MB
5/14/2023
3-Phasen Zweiweg-Energiezähler mit serieller S-Bus Schnittstelle
2.4 MB
5/14/2023
3-phase energy meters with S0 pulse output
2.38 MB
5/14/2023
Contatore di energia bidirezionale trifase con interfaccia M-Bus
3.64 MB
5/14/2023
Contatore di energia trifase con interfaccia M-Bus
2.99 MB
5/14/2023
Compteurs énergétiques triphasé avec sortie d`impulsions S0
2.39 MB
5/14/2023
Unidirectionale type ALE3D5FD10 and bidirectionale type ALE3B5FD10
1.63 MB
5/14/2023
Compteur d´énergie triphasé, bidirectionnel avec sortie S0 d‘impulsions
2.47 MB
5/14/2023
Contatore di energia bidirezionale trifase con interfaccia seriale S-Bus
2.41 MB
5/14/2023
Assembly and operating instructions Type ALE3B5F10K 65 A bidirectional three-phase active power energy meter with S0-interface
1.65 MB
5/14/2023
Compteur d´énergie bidirectionnel triphasé avec interface S-Bus
2.4 MB
5/14/2023
Contatori di energia trifase con interfaccia seriale S-Bus
1.6 MB
5/14/2023
3-Phasen Energiezähler mit S0-Impulsausgang
2.39 MB
5/14/2023
Contatori di energia trifase con uscita impulsi S0
2.39 MB
5/14/2023
Montage- und Bedienungsanleitung
1.26 MB
5/14/2023
3-phase, bidirectional energy meter with S0 pulse output
2.46 MB
5/14/2023
3-Phasen Zweiweg-Energiezähler mit integrierter M-Bus Schnittstelle
3.64 MB
5/14/2023
Compteurs d’énergie triphasé avec interface M-Bus
2.99 MB
5/14/2023
Compteur d´énergie bidirectionnel triphasé avec interface M-Bus
3.64 MB
5/14/2023
Product Number
Image
SKU
Description
alt
ALE3B5F10KC3A00
3-Phase bidirectional energy meter with S0 pulse output with LCD display; Operating Voltage: 3 x 230 V 50Hz; Imax = 65 A; MID Version; Tariff 1
alt
ALE3B5FD00C3A00
3-Phase bidirectional energy meter with integrated Serial Modbus interface with LCD display, Operating Voltage: 3 x 230 V 50Hz; Imax = 65 A; MID Version; Tariff 1
alt
ALE3B5FM00C3A00
3-Phase bidirectional energy meter with M-Bus interface with LCD display; Operating Voltage: 3 x 230 V 50Hz, Imax = 65 A; MID Version; Tariff 1
alt
ALE3B5FS00C3A00
3-Phase bidirectional energy meter with serial S-Bus interface with LCD display; 3 x 230 V 50Hz; Imax = 65 A; MID Version; Tariff 1
alt
ALE3D5F10KA3A00
3-Phase unidirectional energy meter with S0 Pulse output with LCD display; Operating Voltage: 230 V, 50Hz, Imax = 65 A, MID Version, Tariff 1
alt
ALE3D5F10KB3A00
3-Phase unidirectional energy meter with S0 Pulse output with LCD display; Operating Voltage: 230 V, 50Hz, Imax = 65 A, MID Version, Tariff 1
alt
ALE3D5F11KC3A00
3-Phase unidirectional energy meter with S0 Pulse output with LCD display; Operating Voltage: 230 V, 50Hz, Imax = 65 A, MID Version, Tariff 2
alt
ALE3D5FD10C3A00
3-Phase unidirectional energy meter with integrated Serial Modbus Interface with LCD display; Operating Voltage: 3 x 230 V 50Hz; Imax = 65 A; MID Version; Tariff 2
alt
ALE3D5FD10C3A07
EZ 3P+N 65A Spec FW Modbus MID
alt
ALE3D5FD10C3A44
3-Phase unidirectional energy meter with integrated Serial Modbus Interface with LCD display; Operating Voltage: 3 x 230 V 50Hz; Imax = 65 A; parity 8N1; MID Version; Tariff 2
Image
SKU
Description
alt
ALE3B5F10KC3A00
3-Phase bidirectional energy meter with S0 pulse output with LCD display; Operating Voltage: 3 x 230 V 50Hz; Imax = 65 A; MID Version; Tariff 1
alt
ALE3B5FD00C3A00
3-Phase bidirectional energy meter with integrated Serial Modbus interface with LCD display, Operating Voltage: 3 x 230 V 50Hz; Imax = 65 A; MID Version; Tariff 1
alt
ALE3B5FM00C3A00
3-Phase bidirectional energy meter with M-Bus interface with LCD display; Operating Voltage: 3 x 230 V 50Hz, Imax = 65 A; MID Version; Tariff 1
alt
ALE3B5FS00C3A00
3-Phase bidirectional energy meter with serial S-Bus interface with LCD display; 3 x 230 V 50Hz; Imax = 65 A; MID Version; Tariff 1
alt
ALE3D5F10KA3A00
3-Phase unidirectional energy meter with S0 Pulse output with LCD display; Operating Voltage: 230 V, 50Hz, Imax = 65 A, MID Version, Tariff 1
alt
ALE3D5F10KB3A00
3-Phase unidirectional energy meter with S0 Pulse output with LCD display; Operating Voltage: 230 V, 50Hz, Imax = 65 A, MID Version, Tariff 1
alt
ALE3D5F11KC3A00
3-Phase unidirectional energy meter with S0 Pulse output with LCD display; Operating Voltage: 230 V, 50Hz, Imax = 65 A, MID Version, Tariff 2
alt
ALE3D5FD10C3A00
3-Phase unidirectional energy meter with integrated Serial Modbus Interface with LCD display; Operating Voltage: 3 x 230 V 50Hz; Imax = 65 A; MID Version; Tariff 2
alt
ALE3D5FD10C3A07
EZ 3P+N 65A Spec FW Modbus MID
alt
ALE3D5FD10C3A44
3-Phase unidirectional energy meter with integrated Serial Modbus Interface with LCD display; Operating Voltage: 3 x 230 V 50Hz; Imax = 65 A; parity 8N1; MID Version; Tariff 2