/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    V4 Actuated Wafer Type Butterfly Valve

    V4 Actuated Wafer Type Butterfly Valves are motorized butterfly valve suitable for heating and cooling applications for on-off or modulating control

    Overview

    V4 Actuated Wafer Type Butterfly Valves are equipped with standard On-Off or modulating control quarter-turn electric actuator. The V4 series can also provide feedback output signal dry contact for On-Off version; 0~5V, 0~10V, 4~20mA selected by DIP- switch for modulating version. It has manual override non-clutch design. Manual operation can be operated without any lever, clutch or brake upon power voltage

    Features & Benefits:
    • Wide size range
    • Irreversible worm gear.
    • Visual mechanical position indicator for accurate visual reference of valve position.
    • Anti-condensation heater and 2 aux. limit switches on standard model
    • Enclosure IP67
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V4ABFW16-050-012
    Motorized Butterfly Valve, On-Off Body, 35 Nm, 109Kvs, DN50
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16050012-motorizedbutterflyvalveon-offassembl-primaryimage
    V4ABFW16-050-012
    Motorized Butterfly Valve, On-Off Body, 35 Nm, 109Kvs, DN50
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16050012-motorizedbutterflyvalveon-offassembl-primaryimage
    V4ABFW16-050-016
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN350, On-Off, Ductile Iron, 24V AC, 118x352.5x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-050-016
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN350, On-Off, Ductile Iron, 24V AC, 118x352.5x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-050-112
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN350, Modulating, Ductile Iron, 220V AC, 118x352.5x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-050-112
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN350, Modulating, Ductile Iron, 220V AC, 118x352.5x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-050-116
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN350, Modulating, Ductile Iron, 24V AC, 118x352.5x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-050-116
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN350, Modulating, Ductile Iron, 24V AC, 118x352.5x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-065-012
    Motorized Butterfly Valve, On-Off Body, 35 Nm, 177Kvs, DN65
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16050012-motorizedbutterflyvalveon-offassembl-primaryimage
    V4ABFW16-065-012
    Motorized Butterfly Valve, On-Off Body, 35 Nm, 177Kvs, DN65
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16050012-motorizedbutterflyvalveon-offassembl-primaryimage
    V4ABFW16-065-016
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN65, On-Off, Ductile Iron, 24V AC, 137x366x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-065-016
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN65, On-Off, Ductile Iron, 24V AC, 137x366x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-065-112
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN65, Modulating, Ductile Iron, 220V AC, 137x366x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-065-112
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN65, Modulating, Ductile Iron, 220V AC, 137x366x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-065-116
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN65, Modulating, Ductile Iron, 24V AC, 137x366x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-065-116
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN65, Modulating, Ductile Iron, 24V AC, 137x366x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-080-012
    Motorized Butterfly Valve, On-Off Body, 35 Nm, 243Kvs, DN80
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16050012-motorizedbutterflyvalveon-offassembl-primaryimage
    V4ABFW16-080-012
    Motorized Butterfly Valve, On-Off Body, 35 Nm, 243Kvs, DN80
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16050012-motorizedbutterflyvalveon-offassembl-primaryimage
    V4ABFW16-080-112
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN80, Modulating, Ductile Iron, 220V AC, 143x388x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage
    V4ABFW16-080-112
    V4 Actuated Wafer Type Butterfly Valve, Cast Iron, PN16, DN80, Modulating, Ductile Iron, 220V AC, 143x388x114mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v4abfw16-050-016-v4-actuated-wafer-type-butterfly-valve-primaryimage