Globe Valves
V5050A Series 3-Way Flanged Linear Mixing Valves PN25/40
The 3 Port mixing Valves are used for modulating control of hot/chilled water or steam in heating, ventilation, and air conditioning systems and can be operated by electric linear actuators.
The 3 Port Mixing Valves are used for modulating control of hot/chilled water or steam in heating, ventilation, and air conditioning systems and can be operated by electric linear actuators ML6420/ML6425, ML7420/ML7425, and ML6421/ML7421 or by pneumatic actuator MP953.
Features & Benefits:- Cast iron body with flanged end connections
- Low seat leakage rate
- Metal-to-metal seating for long life span
- Self-adjusting packing
- Accurate positioning to ensure state-of-the-art temperature control
- Easy mounting of direct-coupled electric and pneumatic actuators
- Constant total flow throughout entire plug travel
- ISO7005
Others
- Brand
- CentraLine
- Port Connection
- Flange
- Application
- Air Conditioning System
- Heating System
- Ventilation System
Others
- Brand
- CentraLine
- Port Connection
- Flange
- Application
- Air Conditioning System
- Heating System
- Ventilation System
- Brand : CentraLine
- Port Connection : Flange
- Application : Air Conditioning System|Heating System|Ventilation System