/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    ML6421 Series 1800N Linear Valve Actuators

    ML6421 series linear valve actuators are used with control valves in sizes ranging from DN15 to DN150 connection size, with 20mm and 38mm stroke. They are used in a variety of applications where control accuracy is critical.

    Overview

    ML6421 series provide 3-P floating control of 20mm and 38mm stroke control valves. The actuators are used with threaded valves in the V5011 and V5013 series, and flanged valves in the V5015, V5016, V5025, V5049, V5050, V5328, and V5329 series.

    Varieties include 24Vac and 230Vac power, manual operation, 108s or 210s runtime (for 20mm and 38mm stroke respectively). Visual position indication available on the actuator yoke. Actuators are rated at 1800N linear force and IP54 protection class. Accessories are available separately, such as high temperature kits, auxiliary switches, and feedback modules.

    Others
    Name
    Description
    File Size
    Date
    Size
    ML6421A,B MOTEURS ELECTRIQUES LINEAIRES
    application/pdf 93.8 KB
    5/14/2023
    93.8 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    Auxiliary Switches
    application/pdf 267.91 KB
    4/5/2023
    267.91 KB
    Electric Linear Valve Actuators
    application/pdf 385.68 KB
    4/5/2023
    385.68 KB
    Auxiliary Potentiometers for Electric Valve Actuators
    application/pdf 611.05 KB
    4/5/2023
    611.05 KB
    HIGH-TEMPERATURE KIT FOR LINEAR VALVES
    application/pdf 670.46 KB
    6/21/2023
    670.46 KB
    ML6421A,B Elektrischer Ventilstellantrieb 1800N für 3-Punkt-Ansteuerung (A3N - A4N)
    application/pdf 186.73 KB
    5/14/2023
    186.73 KB
    Electric Linear Valve Actuators
    application/pdf 234.51 KB
    5/14/2023
    234.51 KB
    ML6421A,B ATTUATORE ELETTRICO PER VALVOLE
    application/pdf 48.89 KB
    5/14/2023
    48.89 KB
    ML6421A,B ACTUADOR LINEAL DE VALVULA
    application/pdf 102.3 KB
    5/14/2023
    102.3 KB
    Name
    Description
    File Size
    Date
    Size
    ML6421A,B MOTEURS ELECTRIQUES LINEAIRES
    application/pdf 93.8 KB
    5/14/2023
    93.8 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    Auxiliary Switches
    application/pdf 267.91 KB
    4/5/2023
    267.91 KB
    Electric Linear Valve Actuators
    application/pdf 385.68 KB
    4/5/2023
    385.68 KB
    Auxiliary Potentiometers for Electric Valve Actuators
    application/pdf 611.05 KB
    4/5/2023
    611.05 KB
    HIGH-TEMPERATURE KIT FOR LINEAR VALVES
    application/pdf 670.46 KB
    6/21/2023
    670.46 KB
    ML6421A,B Elektrischer Ventilstellantrieb 1800N für 3-Punkt-Ansteuerung (A3N - A4N)
    application/pdf 186.73 KB
    5/14/2023
    186.73 KB
    Electric Linear Valve Actuators
    application/pdf 234.51 KB
    5/14/2023
    234.51 KB
    ML6421A,B ATTUATORE ELETTRICO PER VALVOLE
    application/pdf 48.89 KB
    5/14/2023
    48.89 KB
    ML6421A,B ACTUADOR LINEAL DE VALVULA
    application/pdf 102.3 KB
    5/14/2023
    102.3 KB
    Name
    Description
    File Size
    Date
    Size
    ML6421A,B MOTEURS ELECTRIQUES LINEAIRES
    93.8 KB
    5/14/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    Auxiliary Switches
    267.91 KB
    4/5/2023
    Electric Linear Valve Actuators
    385.68 KB
    4/5/2023
    Auxiliary Potentiometers for Electric Valve Actuators
    611.05 KB
    4/5/2023
    HIGH-TEMPERATURE KIT FOR LINEAR VALVES
    670.46 KB
    6/21/2023
    ML6421A,B Elektrischer Ventilstellantrieb 1800N für 3-Punkt-Ansteuerung (A3N - A4N)
    186.73 KB
    5/14/2023
    Electric Linear Valve Actuators
    234.51 KB
    5/14/2023
    ML6421A,B ATTUATORE ELETTRICO PER VALVOLE
    48.89 KB
    5/14/2023
    ML6421A,B ACTUADOR LINEAL DE VALVULA
    102.3 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    ML6421A3005
    3-Point Linear Valve Actuator, 24Vac, 20mm stroke, 1800N, 108s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6421a1017-linear-valve-actuator-primaryimage
    ML6421A3005
    3-Point Linear Valve Actuator, 24Vac, 20mm stroke, 1800N, 108s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6421a1017-linear-valve-actuator-primaryimage
    ML6421A3013
    3-Point Linear Valve Actuator, 230Vac, 20mm stroke, 1800N, 108s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6421a1017-linear-valve-actuator-primaryimage
    ML6421A3013
    3-Point Linear Valve Actuator, 230Vac, 20mm stroke, 1800N, 108s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6421a1017-linear-valve-actuator-primaryimage
    ML6421B3004
    3-Point Linear Valve Actuator, 24Vac, 38mm stroke, 1800N, 210s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6421a1017-linear-valve-actuator-primaryimage
    ML6421B3004
    3-Point Linear Valve Actuator, 24Vac, 38mm stroke, 1800N, 210s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6421a1017-linear-valve-actuator-primaryimage
    ML6421B3012
    3-Point Linear Valve Actuator, 230Vac, 38mm stroke, 1800N, 210s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6421a1017-linear-valve-actuator-primaryimage
    ML6421B3012
    3-Point Linear Valve Actuator, 230Vac, 38mm stroke, 1800N, 210s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6421a1017-linear-valve-actuator-primaryimage