/content/hbtbt/ae/en/search-results.html

    Linear Valves

    V5015/V5329C 3-Way Flanged Large Linear Mixing Valves PN6

    V5015 / V5329C Series linear control valves are 3-way mixing control valves suitable to regulate hot and chilled water flow across a wide range of KVS requirements.

    Overview

    Linear Control Valves are used for heating and air conditioning in closed circuit systems. These are 38mm stroke valves.

    Others
    Name
    Description
    File Size
    Date
    Size
    V5015A VANNE À SIÈGE À BRIDES, PN6
    application/pdf 479.95 KB
    5/14/2023
    479.95 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    Name
    Description
    File Size
    Date
    Size
    V5015A VANNE À SIÈGE À BRIDES, PN6
    application/pdf 479.95 KB
    5/14/2023
    479.95 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    Name
    Description
    File Size
    Date
    Size
    V5015A VANNE À SIÈGE À BRIDES, PN6
    479.95 KB
    5/14/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5015A1151
    3-Way Mixing Linear Valve, Flanged Connections, PN6, KVs 140, DN100, 38mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5015A1151-linear-control-valve-primaryimage
    V5015A1151
    3-Way Mixing Linear Valve, Flanged Connections, PN6, KVs 140, DN100, 38mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5015A1151-linear-control-valve-primaryimage
    V5015A1169
    3-Way Mixing Linear Valve, Flanged Connections, PN6, KVs 220, DN125, 38mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5015A1151-linear-control-valve-primaryimage-1
    V5015A1169
    3-Way Mixing Linear Valve, Flanged Connections, PN6, KVs 220, DN125, 38mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5015A1151-linear-control-valve-primaryimage-1
    V5329C1000
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 2.5, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1000-flanged-linear-valve-primaryimage-1
    V5329C1000
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 2.5, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1000-flanged-linear-valve-primaryimage-1
    V5329C1018
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 4.0, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1018-flanged-linear-valve-primaryimage
    V5329C1018
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 4.0, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1018-flanged-linear-valve-primaryimage
    V5329C1026
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 6.3, DN20, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1026-flanged-linear-valve-primaryimage-1
    V5329C1026
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 6.3, DN20, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1026-flanged-linear-valve-primaryimage-1
    V5329C1034
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1034-flanged-linear-valve-primaryimage
    V5329C1034
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1034-flanged-linear-valve-primaryimage
    V5329C1042
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1042-flanged-linear-valve-primaryimage
    V5329C1042
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1042-flanged-linear-valve-primaryimage
    V5329C1059
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1059-flanged-linear-valve-primaryimage
    V5329C1059
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1059-flanged-linear-valve-primaryimage
    V5329C1067
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1067-flanged-linear-valve-primaryimage-1
    V5329C1067
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1067-flanged-linear-valve-primaryimage-1
    V5329C1075
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 63, DN65, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1075-flanged-linear-valve-primaryimage
    V5329C1075
    3-Way Mixing Linear Valve, Flanged Connection, PN6, KVs 63, DN65, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5329c1075-flanged-linear-valve-primaryimage