/content/hbtbt/ae/en/search-results.html

    Linear Valves

    V5011E Series 2-Way External Thread Linear Control Valve PN16

    V5011E Series linear control valves are 2-way control valves suitable to regulate hot and chilled water flow across a wide range of KVS requirements.

    Overview

    The linear two-port and three-port mixing valves are used for modulating control of hot or chilled water in heating, ventilation, and air conditioning systems and can be operated by electric linear actuators as ML6420/6425, ML7420/7425, ML6421/7421 or by pneumatic actuators MP953.

    Features & Benefits:
    • Brass body with external threaded end connections
    • Low seat leakage rate
    • Self-adjusting packing
    • Accurate positioning to ensure state-of-the-art temperature control
    Others
    Name
    Description
    File Size
    Date
    Size
    THREADED LINEAR VALVES
    application/pdf 270.74 KB
    6/21/2023
    270.74 KB
    V5011E und V5013E DURCHGANGS- UND 3-WEGE-VENTIL MIT AUSSENGEWINDE, PN16
    application/pdf 251.08 KB
    7/14/2023
    251.08 KB
    Name
    Description
    File Size
    Date
    Size
    THREADED LINEAR VALVES
    application/pdf 270.74 KB
    6/21/2023
    270.74 KB
    V5011E und V5013E DURCHGANGS- UND 3-WEGE-VENTIL MIT AUSSENGEWINDE, PN16
    application/pdf 251.08 KB
    7/14/2023
    251.08 KB
    Name
    Description
    File Size
    Date
    Size
    THREADED LINEAR VALVES
    270.74 KB
    6/21/2023
    V5011E und V5013E DURCHGANGS- UND 3-WEGE-VENTIL MIT AUSSENGEWINDE, PN16
    251.08 KB
    7/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5011E1165
    2-Way Linear Valve, External Thread Connection, PN16, KVs 0.6, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1165-linear-valve-pn16-primaryimage
    V5011E1165
    2-Way Linear Valve, External Thread Connection, PN16, KVs 0.6, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1165-linear-valve-pn16-primaryimage
    V5011E1189
    2-Way Linear Valve, External Thread Connection, PN16, KVs 1.6, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1189-linear-valve-pn16-primaryimage
    V5011E1189
    2-Way Linear Valve, External Thread Connection, PN16, KVs 1.6, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1189-linear-valve-pn16-primaryimage
    V5011E1213
    2-Way Linear Valve, External Thread Connection, PN16, KVs 6.3, DN20, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1213-linear-valve-pn16-primaryimage-1
    V5011E1213
    2-Way Linear Valve, External Thread Connection, PN16, KVs 6.3, DN20, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1213-linear-valve-pn16-primaryimage-1
    V5011E1221
    2-Way Linear Valve, External Thread Connection, PN16, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1221-linear-valve-pn16-primaryimage
    V5011E1221
    2-Way Linear Valve, External Thread Connection, PN16, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1221-linear-valve-pn16-primaryimage
    V5011E1229
    2-Way Linear Valve, External Thread Connection, PN16, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1229-linear-valve-pn16-primaryimage
    V5011E1229
    2-Way Linear Valve, External Thread Connection, PN16, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1229-linear-valve-pn16-primaryimage
    V5011E1237
    2-Way Linear Valve, External Thread Connection, PN16, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1237-linear-valve-pn16-primaryimage-1
    V5011E1237
    2-Way Linear Valve, External Thread Connection, PN16, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1237-linear-valve-pn16-primaryimage-1
    V5011E1245
    2-Way Linear Valve, External Thread Connection, PN16, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1245-linear-valve-pn16-primaryimage-1
    V5011E1245
    2-Way Linear Valve, External Thread Connection, PN16, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011e1245-linear-valve-pn16-primaryimage-1