/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Vft-15 Aspirating Smoke Detector

    Discontinued

    The VESDA VFT-15 by Xtralis is a unique and versatile high-sensitivity aspirating smoke detector able to pinpoint the source of incipient smoke to speed response, enhance investigation and minimize business disruption.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VESDA VFT-15 by Xtralis is a unique and versatile high-sensitivity aspirating smoke detector able to pinpoint the source of incipient smoke to speed response, enhance investigation and minimize business disruption and downtime where location is critical and a visual search is impossible to perform quickly. VESDA VFT is the only aspirating smoke detector on today’s market to provide identification of up to 15 protected areas. VESDA VFT-15 detectors are multi-channel microbore air-sampling systems with an alarm sensitivity range from 0.0003% to 6.10% obscuration/ft (0.001% to 20% obscuration/m). These detectors are classified as Very Early Warning Smoke Detectors and can reliably detect fire at an early stage, and low to high concentrations of smoke.

    Features & Benefits:
    • 15 tube air sampling
    • 0.0003% to 6.10% obscuration/ft (0.001% to 20% obscuration/m)
    • 4 Alarms - Alert, Action, Fire 1, Fire 2
    • 15 x 164 ft (15 x 50 m) microbore sampling tube
    • Reliable linear pump technology
    • Ethernet TCP/IP
    • RS232 and RS485 Modbus
    • 5 relay outputs built-in
    • Optional relay module and 4 to 20 mA analog output module
    • Area coverage of up to 13,500 ft2 (1500 m2 )
    • Event Log
    Certifications:
    • UL
    • ULC
    • FM
    • CE
    Specifications

    Others

    • Brand
      • Xtralis

    Others

    • Brand
      • Xtralis
    • Brand : Xtralis