/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    TB Wall Temperature Sensor

    Discontinued

    TB wall temperature sensors by Honeywell are 10K ohm NTC Type II remote wall sensors for use with the TB7200, TB7300, and TB7600 Series communicating thermostats and other devices requiring a 10K ohm NTC Type II sensor.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    TB wall temperature sensors by Honeywell are 10K ohm NTC Type II remote wall sensors for use with the TB7200, TB7300, and TB7600 Series communicating thermostats and other devices requiring a 10K ohm NTC Type II sensor. These robust sensors provide accurate and stable temperature readings using a 10K ohm NTC thermistor element. The TB wall sensors can also be used for temperature averaging applications. Two or three TB wall sensors can be used and are quickly configured with the onboard DIP switches. Temperature averaging with the usual 4, 9, 16, 25, etc. sensors can also be done with the TB wall sensors.

    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Sensor Degrees Celsius
    • For Use With
      • TB7600- TB7300- TB7200 Series communicating thermostats volt

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Sensor Degrees Celsius
    • For Use With
      • TB7600- TB7300- TB7200 Series communicating thermostats volt
    • Minimum Operating Ambient Temperature : 0 degree Celsius|30 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Brand : Honeywell BMS NA
    • Product Type : Sensor Degrees Celsius
    • For Use With : TB7600- TB7300- TB7200 Series communicating thermostats volt