/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Linear Distributed Temperature System

    Discontinued

    The Linear Distributed Temperature Systems delivers a significant improvement in measurement performance by Performance Calculator which can be obtained from AP Sensing.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Linear Distributed Temperature Systems delivers a significant improvement in measurement performance and adds many useful, new features. The measurement performance is best described by our new Performance Calculator which can be obtained from AP Sensing. The built in SD Card enables non-volatile trace and file storage that can be conveniently removed or exchanged from the system.

    Features & Benefits:
    • Non volatile trace and file storage
    • Outdoor, indoor & portable options
    • Integrated / removable SD card
    • VxWorks real time operating system
    Certifications:
    • EN54-22
    • UL 521
    • ULC S530