/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Searchline Excel Open Path Infrared Gas Detector

    Open Path Infrared Gas Detector - Short, Medium, or Long Range

    Overview

    World-renowned infrared open path flammable gas detector offering unrivalled performance and sensitivity.

    Product Overview:

    The Searchline Excel is the World’s best selling infrared open path gas detector with over 6,000 units installed in challenging applications throughout industry. From the Arctic Circle to Middle Eastern Deserts, customers have repeatedly selected the Searchline Excel as their preferred choice.

    The fundamental design of Searchline Excel has remained the same since its original launch and it continues to lead the field.

    Searchline Excel is totally immune to interference from sunlight or any other sources of radiation such as flare stacks, arc welding or lightning.

    The patented optical design used in Searchline Excel has proven itself as the only solution available that fully addresses all the challenges of open path gas detection. Unlike some competitive devices, it does not try to hide fundamental design inadequacy with the use of software masks that can compromise the unit’s ability to detect gas.

    Searchline Excel employs a patented double band pass filter that fully compensates for all types of fog and / or rain, thereby allowing it to continue to operate accurately and reliably in all climatic conditions.

    Additional Features and Benefits:

    Why open path gas detection?

    Open path detectors complement the use of individual point detectors and offer many significant benefits including:

    • Wider area coverage - most likely to pick up any leak
    • Very high speed of response
    • NO unrevealed failure modes - no possibility of blocked gas path to detector
    • Detector location not as critical
    • Indicates size of hazard

    Sample and reference detector alignment:

    • Reduced sensitivity to alignment
    • Guaranteed performance
    • Reduced sensitivity to partial obscuration

    Improved hand-held software:

    • Simple confirmation of alignment
    • Visual indication of target and current signal levels
    • Compatible with existing systems

    Improved telescope:

    • High Power Rifle Telescope
    • Easier to align with greater zoom and magnification
    • Robust shock resistant design

    Features & Benefits:

    • Fast speed of response provides earliest warning
    • High sensitivity allows low alarm set points
    • Alignment free design makes installation simple
    • Duct flex and vibration tolerance keeps the system online
    • Integral functional gas test facility allows for simple system check
    • Contamination resistant optics reduce the need for unscheduled maintenance
    • Not affected by interference from water vapor
    • Immune to catalytic poisons
    • Works in inert atmospheres

    Quick Specs:

    • Response speed: T90 less than 3 seconds (under normal operating conditions)
    • Range: 0 to 5 LEL m.
    • Operating temperature: -40° to +65°C (-40° to 150°F)

    Fire and Gas Consultancy Services

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Infrared Gas Detectors & Transmitters
    • Alarm Settings
      • High 3 LEL.m
      • Low 1 LEL.m
    • Features & Benefits
      • 100% Solar Immune
      • Coaxial Optics Delivers Best-in Class Performance and Resilience to Partial Obscuration
      • Compatible with Existing Systems
      • Correct Operation Under Partial Obscuration Conditions
      • Double Band Pass Filters that Fully Compensate for All Types of Fog, Rain and/Mist Interference
      • Easier to Align with Greater Zoom and Magnification
      • FM Hazardous Area and Performance Approved
      • Fully Temperature Compensated Solid State Detectors
      • Guaranteed performance
      • High Vibration Resilience
      • High-Power Telescope
      • Higher Power and More Robust Design Telescope
      • Low Power Consumption in All Conditions
      • No Extra Software Alignment Required
      • Optional Modbus RS485 Multi Drop Output
      • Radially Symmetrical and Bonded Window Heating Delivers Good Low Temperature Performance
      • Reduced Sensitivity to Alignment
      • Reduced Sensitivity to Partial Obscuration
      • Robust Shock Resistant Design
      • Simple Confirmation of Alignment
      • Simple to Use, Accurate Alignment Tools
      • Simple ‘Lock On’ Alignment Tool
      • Visual Indication of Target and Current Signal Levels
    • Vibration
      • 2 to 60 Hz

    Dimensions & Weight

    • Weight range
      • Medium and Long Range TX: 7 kg and RX: 3.5 kg
      • Short Range TX: 3.5kg
    • Path Length
      • Long Range: 120m to 200m (390ft to 650ft)
      • Medium Range: 40m to 120m (130 ft to 390 ft)
      • Short Range: 5m to 40m (15ft to 130ft)

    Technical Specifications

    • Humidity Range
      • 0 to 99% RH (Non-Condensing)
    • Calibration Gas
      • Methane, Ethane, Propane, Butane, Pentane, Ethylene, Propylene, Butadiene
    • Maximum Pressure
      • 105.5 Kpa
    • Warm Up Time
      • Less than 1 Hour (Fully Stabilized)
      • Less than 5 min (Operational)
    • Speed of Response
      • T90 < 3 sec
    • Signal Output
      • 2 mA (1) 0 mA Fault
      • 2.5 mA (1) Beam Blocked
      • 21 mA Over Range
      • 3 mA (1) Dirty Optics
      • 4 to 20 mA (Max Loop Resistance 600 ohms; Source and Sink Available) and RS485
      • 4 to 20 mA Normal Operation (0 to 5 LEL.m)
    • Misalignment Tolerance
      • Long Range: ± 0.5º (±~170 cm @200m)
      • Medium Range: ± 0.5° (±~104 cm @120m)
      • Short Range: ± 0.5° (±~35 cm @40m)
    • Measuring Range
      • 0 to 5 LEL.m
    • Digital Output
      • Modbus RS485 Multi Drop. (Using DX100(M))
      • XNX Universal Transmitter with Modbus Option

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Standards & Certifications

    • Ingress Protection
      • IP66
      • IP67

    Electrical Specifications

    • Power Requirement
      • 18 to 32 VDC
    • Power Consumption
      • Medium and Long Range Tx: 10W/13W and Rx: 8W
      • Short Range Tx: 3.5W/5.0W

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel

    Applications & Compatibility

    • Application
      • Downstream Chemical Processing Plants
      • Gas Transport and Pipelines
      • Large Storage Areas and Buildings
      • Off-Shore Platforms & Vessels (FPSO’s)
      • Perimeter Detection

    Others

    • Industry
      • Energy
      • Logistics & Warehouses

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Infrared Gas Detectors & Transmitters
    • Alarm Settings
      • High 3 LEL.m
      • Low 1 LEL.m
    • Features & Benefits
      • 100% Solar Immune
      • Coaxial Optics Delivers Best-in Class Performance and Resilience to Partial Obscuration
      • Compatible with Existing Systems
      • Correct Operation Under Partial Obscuration Conditions
      • Double Band Pass Filters that Fully Compensate for All Types of Fog, Rain and/Mist Interference
      • Easier to Align with Greater Zoom and Magnification
      • FM Hazardous Area and Performance Approved
      • Fully Temperature Compensated Solid State Detectors
      • Guaranteed performance
      • High Vibration Resilience
      • High-Power Telescope
      • Higher Power and More Robust Design Telescope
      • Low Power Consumption in All Conditions
      • No Extra Software Alignment Required
      • Optional Modbus RS485 Multi Drop Output
      • Radially Symmetrical and Bonded Window Heating Delivers Good Low Temperature Performance
      • Reduced Sensitivity to Alignment
      • Reduced Sensitivity to Partial Obscuration
      • Robust Shock Resistant Design
      • Simple Confirmation of Alignment
      • Simple to Use, Accurate Alignment Tools
      • Simple ‘Lock On’ Alignment Tool
      • Visual Indication of Target and Current Signal Levels
    • Vibration
      • 2 to 60 Hz

    Dimensions & Weight

    • Weight range
      • Medium and Long Range TX: 7 kg and RX: 3.5 kg
      • Short Range TX: 3.5kg
    • Path Length
      • Long Range: 120m to 200m (390ft to 650ft)
      • Medium Range: 40m to 120m (130 ft to 390 ft)
      • Short Range: 5m to 40m (15ft to 130ft)

    Technical Specifications

    • Humidity Range
      • 0 to 99% RH (Non-Condensing)
    • Calibration Gas
      • Methane, Ethane, Propane, Butane, Pentane, Ethylene, Propylene, Butadiene
    • Maximum Pressure
      • 105.5 Kpa
    • Warm Up Time
      • Less than 1 Hour (Fully Stabilized)
      • Less than 5 min (Operational)
    • Speed of Response
      • T90 < 3 sec
    • Signal Output
      • 2 mA (1) 0 mA Fault
      • 2.5 mA (1) Beam Blocked
      • 21 mA Over Range
      • 3 mA (1) Dirty Optics
      • 4 to 20 mA (Max Loop Resistance 600 ohms; Source and Sink Available) and RS485
      • 4 to 20 mA Normal Operation (0 to 5 LEL.m)
    • Misalignment Tolerance
      • Long Range: ± 0.5º (±~170 cm @200m)
      • Medium Range: ± 0.5° (±~104 cm @120m)
      • Short Range: ± 0.5° (±~35 cm @40m)
    • Measuring Range
      • 0 to 5 LEL.m
    • Digital Output
      • Modbus RS485 Multi Drop. (Using DX100(M))
      • XNX Universal Transmitter with Modbus Option

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Standards & Certifications

    • Ingress Protection
      • IP66
      • IP67

    Electrical Specifications

    • Power Requirement
      • 18 to 32 VDC
    • Power Consumption
      • Medium and Long Range Tx: 10W/13W and Rx: 8W
      • Short Range Tx: 3.5W/5.0W

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel

    Applications & Compatibility

    • Application
      • Downstream Chemical Processing Plants
      • Gas Transport and Pipelines
      • Large Storage Areas and Buildings
      • Off-Shore Platforms & Vessels (FPSO’s)
      • Perimeter Detection

    Others

    • Industry
      • Energy
      • Logistics & Warehouses
    • Brand : Honeywell|Honeywell
    • Sub-Category : Infrared Gas Detectors & Transmitters
    • Weight range : Medium and Long Range TX: 7 kg and RX: 3.5 kg|Short Range TX: 3.5kg
    • Humidity Range : 0 to 99% RH (Non-Condensing)
    • Minimum Temperature : -40˚C
    • Alarm Settings : High 3 LEL.m|Low 1 LEL.m
    • Calibration Gas : Methane, Ethane, Propane, Butane, Pentane, Ethylene, Propylene, Butadiene
    • Features & Benefits : 100% Solar Immune|Coaxial Optics Delivers Best-in Class Performance and Resilience to Partial Obscuration|Compatible with Existing Systems|Correct Operation Under Partial Obscuration Conditions|Double Band Pass Filters that Fully Compensate for All Types of Fog, Rain and/Mist Interference|Easier to Align with Greater Zoom and Magnification|FM Hazardous Area and Performance Approved|Fully Temperature Compensated Solid State Detectors|Guaranteed performance|High Vibration Resilience|High-Power Telescope|Higher Power and More Robust Design Telescope|Low Power Consumption in All Conditions|No Extra Software Alignment Required|Optional Modbus RS485 Multi Drop Output|Radially Symmetrical and Bonded Window Heating Delivers Good Low Temperature Performance|Reduced Sensitivity to Alignment|Reduced Sensitivity to Partial Obscuration|Robust Shock Resistant Design|Simple Confirmation of Alignment|Simple to Use, Accurate Alignment Tools|Simple ‘Lock On’ Alignment Tool|Visual Indication of Target and Current Signal Levels
    • Maximum Pressure : 105.5 Kpa
    • Ingress Protection : IP66|IP67
    • Warm Up Time : Less than 1 Hour (Fully Stabilized)|Less than 5 min (Operational)
    • Vibration : 2 to 60 Hz
    • Speed of Response : T90 < 3 sec
    • Signal Output : 2 mA (1) 0 mA Fault|2.5 mA (1) Beam Blocked|21 mA Over Range|3 mA (1) Dirty Optics|4 to 20 mA (Max Loop Resistance 600 ohms; Source and Sink Available) and RS485|4 to 20 mA Normal Operation (0 to 5 LEL.m)
    • Power Requirement : 18 to 32 VDC
    • Power Consumption : Medium and Long Range Tx: 10W/13W and Rx: 8W|Short Range Tx: 3.5W/5.0W
    • Path Length : Long Range: 120m to 200m (390ft to 650ft)|Medium Range: 40m to 120m (130 ft to 390 ft)|Short Range: 5m to 40m (15ft to 130ft)
    • Misalignment Tolerance : Long Range: ± 0.5º (±~170 cm @200m)|Medium Range: ± 0.5° (±~104 cm @120m)|Short Range: ± 0.5° (±~35 cm @40m)
    • Measuring Range : 0 to 5 LEL.m
    • Industry : Energy|Logistics & Warehouses
    • Enclosure Material : 316 Stainless Steel
    • Digital Output : Modbus RS485 Multi Drop. (Using DX100(M))|XNX Universal Transmitter with Modbus Option
    • Application : Downstream Chemical Processing Plants|Gas Transport and Pipelines|Large Storage Areas and Buildings|Off-Shore Platforms & Vessels (FPSO’s)|Perimeter Detection