Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    VESDA-E VEA Surface Mount Black Sampling point

    VEA provides assured detection through active sampling and end to end system integrity monitoring.

    Overview

    VEA provides pinpoint addressability by using a network of microbore tubes connected to sample points located in the protected area. VEA actively draws air through sample points and analyses for presence of smoke particles in a centrally located smoke sensor module. VEA provides assured detection through active sampling and end to end system integrity monitoring. VEA also provides flexible and fast installation utilizing easy to install flexible microbore tubes and push-fit connectors, which reduce installation time and cost.

    Features & Benefits:
    • Spot detectors are difficult to reach
    • Access to the protected area is restricted
    • Disruption of occupants is undesirable
    • Installation and maintenance costs are high
    • Electrical codes are stringent and conduits are mandatory
    • False alarms are extremely costly
    • There is high density of spot detectors
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER