/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    FAAST™ Fire Alarm Aspiration Sensing Technology

    Discontinued

    FAAST XS aspirating smoke detectors delivers highly accurate Very Early Warning Fire Detection for the smaller applications and offers extensive communication capabilities.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    FAAST XS aspirating smoke detector combines advanced particle separation with unique dual source optical smoke detection technology to provide highly sensitive Very Early Warning Fire Detection while providing enhanced immunity to false alarms. This technology enables FAAST XS to accurately detect incipient fire conditions up to Class A (according to EN54-20), in applications ranging from mission critical to harsh and extreme environments. An installed FAAST XS device can administrate up to 170 m pipe length in standard coverage type applications and can be monitored in several different ways, including: Serial or TCP Modbus, Ethernet over a LAN or a direct connection, or via FAAST XS’s onboard USB. The ASD Interface is designed to integrate FAAST aspirating detection onto the Vigilon loop via a combined Power Supply Unit (PSU) and loop interface. The PSU provides necessary power and 24 hour battery backup compliant to EN54-4. The ASD Interface is supplied in a bundle kit complete with a FAAST or FAAST LT as well as batteries and connection PCB.

    Features & Benefits:
    • Provides Very Early Warning Fire Detection, as precise as 0.00095%/m obscuration
    • Three alarm levels and three sensitivity modes provide application flexibility
    • User configurable 3-speed fan, allowing for maximum coverage area or minimizing on current consumption
    • Ultrasonic flow sensing and chamber airflow monitoring for precise system health information
    • Designed to work with FAAST and FAAST LT-200 range
    • Full status reporting of ASD and interface at Vigilon control panel
    Certifications:
    • UL Listed
    • FM Approved
    • ULC
    • EN54:part 4: 1997 + A1: 2002
    • EN54:part 17:2005
    • EN54:part 18:2005
    Specifications

    Others

    • Brand
      • Gent
      • NOTIFIER
      • System Sensor

    Others

    • Brand
      • Gent
      • NOTIFIER
      • System Sensor
    • Brand : Gent|NOTIFIER|System Sensor