This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Humidity and Temperature Sensor

    Discontinued

    The humidity and temperature sensors can be used for a wide range of HVAC applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The humidity and temperature sensors can be used for a wide range of HVAC applications, operating over a 0 to 100 %RH (non-condensing) range. They use a capacitive sensing element which exhibits excellent long term stability and linearity. The certified 2% high accuracy (/2%) and standard 3% versions offer excellent linearity and stability over a wide humidity range (10 to 90 %RH).

    Features & Benefits:
    • Precalibrated for ease of commissioning
    • Operates over 0 to 100 %RH non-condensing
    • ± 2%, and 3% accuracy versions
    • 2 part connectors for ease of installation
    • Capacitive humidity sensing element provides excellent long term stability
    Certifications:
    • EAC
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0
    • Maximum Operating Ambient Temperature
      • 40
    • Brand
      • Trend

    Others

    • Minimum Operating Ambient Temperature
      • 0
    • Maximum Operating Ambient Temperature
      • 40
    • Brand
      • Trend
    • Minimum Operating Ambient Temperature : 0
    • Maximum Operating Ambient Temperature : 40
    • Brand : Trend