/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Pipe Elbow

    A 45 degree pipe elbow by VESDA which is specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system.

    Overview

    PIP is a 45 degree pipe elbow by VESDA which is specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system. They are also manufactured to comply with the requirements of BS5391 Part 1, EN 61386-1 and the new EN54 Part 20 guaranteeing you the quality you are used to as a VESDA customer. The pipes are a metric standard of 25 mm external diameter with suitable adapters available for imperial to metric conversions and are designed for use with any make of low pressure aspirating type smoke detection system.

    Features & Benefits:
    • Developed to provide fully matched components for the optimal performance
    • Easy to joint
    • Toughness and durability
    • Lightweight
    Certifications:
    • BS5391 Part 1
    • EN 61386-1
    • EN54 Part 20
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security