Smoke Detectors
S300 Series Conventional Smoke Detector Optical
The Conventional Notifier SD-851E A smoke detector, consists of an optical chamber sensitive to light scattering.
The Conventional Notifier SD-851E A smoke detector, consists of an optical chamber sensitive to light scattering. Programmable sensitive through external device. Ready for testing by remote control laser. Alarm LED. Output for alarm repeater. Possibility for addressing through additional module.
Features & Benefits:- Automatic drift compenstation
- Programmable Sensitivity
- Advanced maintenance features via remote hand-held test unit
- Low profile design
- Low current draw
- Bi-colour LED detector status indicator
- Addressable alarm location feature
- 2831-CPR-F4261 for EN54-7
- G202013
Others
- Brand
- NOTIFIER
- System Sensor
Others
- Brand
- NOTIFIER
- System Sensor
- Brand : NOTIFIER|System Sensor