/content/hbtbt/ae/en/search-results.html

Temperature Sensors

TS-3000-OA Series Pencil Sensor

TS-3000-OA Series Pencil Sensors are 3K Ohms sensors used to monitor and control the temperature. These sensors are highly accurate and gives fast response.

Overview

TS-3000-OA Series Pencil Sensors have an output of 3K Ohms at 77 degree celcius. These probes can be used to replace any duct temperature sensor in the field, by gently pushing the probe out of the nylon fitting once the sensor is removed from duct or plenum. These sensor probes are both non-polarity and non-position sensitive.

A few of the most common applications includes monitoring return air temperatures, monitoring discharge air temperatures, monitoring mixed air temperatures, replacement sensor for all duct sensors.

Features & Benefits:
  • Stainless Steel Probe
  • High Accuracy
  • Fast Response
  • Etched Teflon Lead Wires
  • 2-year Warranty
Certifications:
  • RoHS
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 150 degree Celsius
    • 302 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Brand
    • Alerton
  • Product Type
    • Sensor Degrees Celsius

Others

  • Maximum Operating Ambient Temperature
    • 150 degree Celsius
    • 302 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Brand
    • Alerton
  • Product Type
    • Sensor Degrees Celsius
  • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
  • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Brand : Alerton
  • Product Type : Sensor Degrees Celsius
Product Number
Image
SKU
Description
alt
TS-3004-OA-10-AA
Pencil Sensor, 10K ohm, 4in Probe, BACtalk Systems
Image
SKU
Description
alt
TS-3004-OA-10-AA
Pencil Sensor, 10K ohm, 4in Probe, BACtalk Systems