/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    MCS-PTIR Multi-Criteria Detector

    MCS-PTIR Multi-Criteria Detectors are intelligent, multi-criteria detectors that combine photoelectric, thermal, and infrared (PTIR) sensors in one unit to sense multiple components of a fire

    Overview

    MCS-PTIR Multi-Criteria Detectors are enables enhanced sensitivity to real fire with heightened immunity to nuisance particulates. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of all four sensor types creating our best detection strategy offering heightened immunity to nuisance particulate and enhanced sensitivity to real fire. This ability to reject certain nuisance alarm triggers, such as theater smoke, supports the use of the detector in applications where moderate to heavy nuisance conditions exist that might cause single sensing detectors to trigger a false alarm. The PTIR detector meets both UL 268 7th edition and UL 521 listing requirements and can indicate distinct smoke and heat alarms. This dual nature supports a local alarm setting for photoelectric detection and a general evacuation setting based on thermal detection. This can minimize work interruptions in multi-level buildings

    _x000D_ Features & Benefits:
      _x000D_
    • Multi-criteria detection_x000D_
    • Analog communications_x000D_
    • Low standby current_x000D_
    • Rotary address switches_x000D_
    • Dual LEDs for 360° visibility_x000D_
    • New modern profile_x000D_
    • Expanded color options
    _x000D_Certifications:
      _x000D_
    • UL: S1195_x000D_
    • FM Approved_x000D_
    • CSFM: 7272-1703:0508