/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Temperature Sensor TS-x

    Discontinued

    The Temperature sensors are both non-polarity and non-position sensitive. There are a number of applications in which the Temperature sensors may be used to monitor and control the building temperature.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Temperature sensors are both non-polarity and non-position sensitive. There are a number of applications in which the Temperature sensors may be used to monitor and control the building temperature.

    Features & Benefits:
    • Flexible Sensing Element
    • Easy Installation
    • 2-year Warranty
    Certifications:
    • ROHS-Directive 2002/95/EC
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton