Air Quality Sensors
NO2 Series Room Transmitter
NO2 Series transmitters monitors nitrogen dioxide and are designed for the continuous monitoring of vehicle exhaust in non-hazardous areas.
NO2 Series transmitters monitors nitrogen dioxide and are designed for the continuous monitoring of vehicle exhaust in non-hazardous areas. A wide spectrum, long life electrochemical sensor measures the amount of nitrogen dioxide.
Others
- Minimum Storage Temperature
- 32°F
- Maximum Storage Temperature
- 68 degree Fahrenheit
- Minimum Operating Humidity
- 0 - 15 Percentage
- Maximum Operating Humidity
- 90 - 99 Percentage
- Minimum Operating Ambient Temperature
- -20°C
- -4°F
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Brand
- Alerton
- Switch Configuration
- SPDT
- Gases Detected
- Electrochemical
- NO2
- Mounting Type
- Wall inch
- Product Type
- Nitrogen Dioxide Room Sensor Degrees Celsius
Others
- Minimum Storage Temperature
- 32°F
- Maximum Storage Temperature
- 68 degree Fahrenheit
- Minimum Operating Humidity
- 0 - 15 Percentage
- Maximum Operating Humidity
- 90 - 99 Percentage
- Minimum Operating Ambient Temperature
- -20°C
- -4°F
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Brand
- Alerton
- Switch Configuration
- SPDT
- Gases Detected
- Electrochemical
- NO2
- Mounting Type
- Wall inch
- Product Type
- Nitrogen Dioxide Room Sensor Degrees Celsius
- Minimum Storage Temperature : 32°F
- Maximum Storage Temperature : 68 degree Fahrenheit
- Minimum Operating Humidity : 0 - 15 Percentage
- Maximum Operating Humidity : 90 - 99 Percentage
- Minimum Operating Ambient Temperature : -20°C|-4°F
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Brand : Alerton
- Switch Configuration : SPDT
- Gases Detected : Electrochemical|NO2
- Mounting Type : Wall inch
- Product Type : Nitrogen Dioxide Room Sensor Degrees Celsius