/content/hbtbt/ae/en/search-results.html

Accessories

VESDA VLP 90° Elbow Pipe Fitting

VESDA Pipe and Fittings are part of an integrated system manufacturedfrom specialty plastics designed for use with most aspirating smoke detectionsystems, the VESDA VLP system in particular

Overview

The VESDA system samples air from a fire zone for the presence of smoke. The air sampling system makes this possible by providing the means for transporting air from a fire zone to the detector. The air sampling system is active, continuously drawing in air samples by means of an integral pump. It does not rely on air or heat currents in the vicinity of the detector transporting the smoke particles to the detector. The VESDA system can function effectively in all kinds of environments from high air flows to still air. The network of sampling pipes to the detector is the key element in the performance of the detection system.

Features & Benefits:
  • •UL1887 Listed for use in Plenum Rated Areas
  • •An integrated CPVC Pipe & Fittings package designed for use with VESDA Aspirating Smoke Detection Systems
  • •Simplifies the selection of Pipe & Fittings to ensure the correct product is installed
  • •Simplifies specifiers’ and installers’ task and saves time and money
  • •Pre-labeled Pipes in accordance with NFPA 72 Requirements
Brochures
Name
Description
File Size
Date
Size
Aspirating Smoke Detection Products Brochure
application/pdf 777.75 KB
5/11/2023
777.75 KB
Name
Description
File Size
Date
Size
Aspirating Smoke Detection Products Brochure
777.75 KB
5/11/2023
777.75 KB
Name
Description
File Size
Date
Size
Aspirating Smoke Detection Products Brochure
777.75 KB
5/11/2023
Product Number
Image
SKU
Description
alt
VP-TEE
Tee Connection, 34in, 15 Pack
alt
VP-TEE-FPT
Tee Connection, 34 x 34 x 12in FPT, 10 Pack
Image
SKU
Description
alt
VP-TEE
Tee Connection, 34in, 15 Pack
alt
VP-TEE-FPT
Tee Connection, 34 x 34 x 12in FPT, 10 Pack