/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Air-sampling Smoke Detector

    Discontinued

    The Xtralis Class C (XCC) detector is an Air-sampling Smoke Detector designed to protect commercial facilities of up to 800m² to EN 54-20 Class C sensitivity levels.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Xtralis Class C (XCC) detector is an Air-sampling Smoke Detector designed to protect commercial facilities of up to 800m² to EN 54-20 Class C sensitivity levels. The detector monitors the environment for conditions that indicate the presence or potential of a fire and annunciates via indicators and relay outputs. This Product Guide provides you with comprehensive knowledge of the detector. It includes instructions on installing, cabling and powering up the XCC detector. It also provides information on the features, technical specifications and an understanding of the components and their function. This guide is for anyone involved with the design, maintenance and purchasing of a system that includes the XCC detector. It is assumed that anyone using this guide has knowledge and the appropriate certification from the local fire and electrical authorities.

    Features & Benefits:
    • Absolute smoke detection
    • Clean air barrier for optics protection
    • Single pipe inlet
    • Configuration and maintenance via xtralis VSC software
    • Accurate airflow monitoring
    • Simple mounting design
    • Relays configurable as latching or non-latching
    Certifications:
    • LPCB
    • CE
    • EN 54-20
    Specifications

    Others

    • Brand
      • Xtralis

    Others

    • Brand
      • Xtralis
    • Brand : Xtralis