/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    Motion Detectors, "Request-to-Exit" Melder

    Discontinued

    Honeywell’s Request-to-Exit (RTE) detectors are available as standard version and full-featured for any application in the area of access control

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell’s Request-to-Exit (RTE)detectors are available as standard version and as full version and are suitable for any application in the area of access control. The quick-install detectors are extremely flexible, offer plenty of cable routing space and contain built-in internal sealing caps, allowing precise target area detection.

    Features & Benefits:
    • Operating voltage 12 V to 24 V AC or DC
    • Quiescent current 35 mA
    • Range (depending on mounting height) 165 x 60 cm to 250 x 480 cm
    • signal processing RTE and securing mode
    • compensating temperature progressive dual-slope method
    • Recogizable walking speed 0.1 to 0.35 m/Sec.
    • Alarm relay two C-shaped outputs
    • Display Green (operation) LED
    • Installation height 210 to 460 cm
    • Operating temperature -10 °C to + 50 °C
    • Dimensions (W x H x D) 17.8 x 5 x 5cm