/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Wall Plates Series Temperature Transmitter

    The Wall Plates Series by Honeywell's Automatic Components, Inc. brings Wall Plates Temperature Transmitters with decorative, single gang brushed Stainless Steel or Smooth Satin Finished Anodized Aluminum plates for temperature sensing.

    Overview

    The ACI Transmitters Wall Plates Series features a two-wire, 4 to 20 mA loop powered output with optional 3-Wire voltage output signals available. All transmitters include Zero and Span adjustments for field calibration and are calibrated using NIST Certified Calibration equipment. We recommend the use of an 18 to 22 AWG shielded cable for all temperature transmitter installations to reduce the chances of noise being introduced onto the signal lines. The sensor assemblies are manufactured using coloured Etched Teflon lead wires and ACI’s proven double encapsulation process to eliminate the effects of moisture on the sensors as well as increase the thermal response times using our high quality, thermally conductive epoxy. The wall plate transmitters are designed to be mounted over a standard single gang junction box or hole in the wall and includes a foam pad to reduce the effects of self-heating from the transmitter and thermal drafts from within the wall.

    Features & Benefits:
    • ACI’s proven double encapsulation process eliminates the effects of moisture on the sensors
    • Optional tamper proof mounting screws and screw driver bits are available
    • The sensor assemblies are manufactured using coloured Etched Teflon lead wires
    • Calibrated using NIST Certified Calibration equipment
    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2