detector test equipment
Vertex™ M Toxic Gas Monitoring System
Multipoint Vertex™ M Toxic Gas Monitoring System using chemcassette technology with a maximum of 24 points
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Vertex system can accept sampling points up to 400 feet (120 meters) from the central unit. Vertex M can also accept a mix of universal analyzer modules and pyrolyzer analyzers. The system monitors a wide variety of gases present in semiconductor fabrication with sensitivity as low as parts per billion (ppb).
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- Honeywell
Dimensions & Weight
- Size
- H: 56 in D: 36 in W: 24 in
- Sampling Distance
- Up to 400ft
- Exhaust Length
- 50 ft
Technical Specifications
- Digital Communication Ports
- ControlNet
- DF1
- DeviceNet
- Ethernet/CIP
- LonWorks
- ModBus Plus
- Modbus/TCP
- Profibus - DP
- Operating Altitude
- -1,000 ft to 6,000 ft Above Sea Level
- Network Interface
- OLE for Process Control (OPC) Interface
- Analog Outputs
- 4 to 20 mA (24 Channels)
- Sample Lines
- ID: 0.156 in OD: 1/4 in FEP Teflon
- ID: 0.190 in OD: 1/4 in FEP Teflon
- Exhaust Line
- ID: 3/8 in OD: 1/2 in Polypropylene
- Relays
- Isolated (08X) or Non-Isolated (016X)
- PLC: 32 Relays for 8 Channel Isolated Relay Option; 64 Relays Total for 16 Channel Non-Isolated Relay Option
Standards & Certifications
- Certificates and Standards
- CE Certified
- EN 300 330-1 V1.8.1
- EN 301 489-1 V1.9.2
- EN 50270:2015
- EN 61010-1:2010
- EN IEC 63000:2018
- EN ISO/IEC 17050-1:2010
- RoHS
Features
- Features & Benefits
- 8 to 24 Point Toxic Gas Monitor Configurable for Use with up to 3 Universal Chemcassette Analyzers or Combination 1 Pyrolyzer Analyzer/1 Universal Chemcassette Analyzer
- Visual Indicators
- 1024 x 768 pixel Touch Screen with at-a-Glance System Status
- Display Type
- 1024 x 768 pixel Touch Screen with at-a-Glance System Status
- Alarm Type
- Capable of A1 and A2 Alarms per Point, per Point Maintenance/Instrument Faults, as well as General Analyzer A1, General Analyzer A2, and General Analyzer Instrument/Maintenance Faults
Operating Characteristics
- Operating Humidity
- 20 to 65% RH
Electrical Specifications
- Power Requirement
- 110/230 V AC
- Operating Voltage
- 110 or 230 V AC ± 10% (Under Load) @50/60 Hz; 15A
Applications & Compatibility
- For Use With
- Universal Chemcassette Analyzers and Pyrolyzer Analyzer
Others
- Industry
- Manufacturing
Brand
- Brand
- Honeywell
Dimensions & Weight
- Size
- H: 56 in D: 36 in W: 24 in
- Sampling Distance
- Up to 400ft
- Exhaust Length
- 50 ft
Technical Specifications
- Digital Communication Ports
- ControlNet
- DF1
- DeviceNet
- Ethernet/CIP
- LonWorks
- ModBus Plus
- Modbus/TCP
- Profibus - DP
- Operating Altitude
- -1,000 ft to 6,000 ft Above Sea Level
- Network Interface
- OLE for Process Control (OPC) Interface
- Analog Outputs
- 4 to 20 mA (24 Channels)
- Sample Lines
- ID: 0.156 in OD: 1/4 in FEP Teflon
- ID: 0.190 in OD: 1/4 in FEP Teflon
- Exhaust Line
- ID: 3/8 in OD: 1/2 in Polypropylene
- Relays
- Isolated (08X) or Non-Isolated (016X)
- PLC: 32 Relays for 8 Channel Isolated Relay Option; 64 Relays Total for 16 Channel Non-Isolated Relay Option
Standards & Certifications
- Certificates and Standards
- CE Certified
- EN 300 330-1 V1.8.1
- EN 301 489-1 V1.9.2
- EN 50270:2015
- EN 61010-1:2010
- EN IEC 63000:2018
- EN ISO/IEC 17050-1:2010
- RoHS
Features
- Features & Benefits
- 8 to 24 Point Toxic Gas Monitor Configurable for Use with up to 3 Universal Chemcassette Analyzers or Combination 1 Pyrolyzer Analyzer/1 Universal Chemcassette Analyzer
- Visual Indicators
- 1024 x 768 pixel Touch Screen with at-a-Glance System Status
- Display Type
- 1024 x 768 pixel Touch Screen with at-a-Glance System Status
- Alarm Type
- Capable of A1 and A2 Alarms per Point, per Point Maintenance/Instrument Faults, as well as General Analyzer A1, General Analyzer A2, and General Analyzer Instrument/Maintenance Faults
Operating Characteristics
- Operating Humidity
- 20 to 65% RH
Electrical Specifications
- Power Requirement
- 110/230 V AC
- Operating Voltage
- 110 or 230 V AC ± 10% (Under Load) @50/60 Hz; 15A
Applications & Compatibility
- For Use With
- Universal Chemcassette Analyzers and Pyrolyzer Analyzer
Others
- Industry
- Manufacturing
- Brand : Honeywell
- Size : H: 56 in D: 36 in W: 24 in
- Digital Communication Ports : ControlNet|DF1|DeviceNet|Ethernet/CIP|LonWorks|ModBus Plus|Modbus/TCP|Profibus - DP
- Certificates and Standards : CE Certified|EN 300 330-1 V1.8.1|EN 301 489-1 V1.9.2|EN 50270:2015|EN 61010-1:2010|EN IEC 63000:2018|EN ISO/IEC 17050-1:2010|RoHS
- Features & Benefits : 8 to 24 Point Toxic Gas Monitor Configurable for Use with up to 3 Universal Chemcassette Analyzers or Combination 1 Pyrolyzer Analyzer/1 Universal Chemcassette Analyzer
- Operating Humidity : 20 to 65% RH
- Operating Altitude : -1,000 ft to 6,000 ft Above Sea Level
- Visual Indicators : 1024 x 768 pixel Touch Screen with at-a-Glance System Status
- Sampling Distance : Up to 400ft
- Power Requirement : 110/230 V AC
- Operating Voltage : 110 or 230 V AC ± 10% (Under Load) @50/60 Hz; 15A
- Network Interface : OLE for Process Control (OPC) Interface
- Exhaust Length : 50 ft
- Analog Outputs : 4 to 20 mA (24 Channels)
- Sample Lines : ID: 0.156 in OD: 1/4 in FEP Teflon|ID: 0.190 in OD: 1/4 in FEP Teflon
- For Use With : Universal Chemcassette Analyzers and Pyrolyzer Analyzer
- Exhaust Line : ID: 3/8 in OD: 1/2 in Polypropylene
- Display Type : 1024 x 768 pixel Touch Screen with at-a-Glance System Status
- Alarm Type : Capable of A1 and A2 Alarms per Point, per Point Maintenance/Instrument Faults, as well as General Analyzer A1, General Analyzer A2, and General Analyzer Instrument/Maintenance Faults
- Industry : Manufacturing
- Relays : Isolated (08X) or Non-Isolated (016X)|PLC: 32 Relays for 8 Channel Isolated Relay Option; 64 Relays Total for 16 Channel Non-Isolated Relay Option