This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Alerton Temperature Sensors

    Discontinued

    Alerton/ACI Temperature sensors are designed for HVAC, Building Automation, and light industrial systems. Specific applications include: zone control, air handling units, and temperature monitoring.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Alerton/ACI Temperature sensors are designed for HVAC, Building Automation, and light industrial systems. Specific applications include: zone control, air handling units, and temperature monitoring. All Temperature Sensors are double encapsulated to provide additional protection against moisture and corrosion. Standard lead wires are etched teflon which increases the ambient temperature rating and provides additional durablity. All of the configurations listed are designed and manufactured to optimize long term performance.

    Certifications:
    • CE, ROHS