/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Farenhyt Photoelectric Smoke Detector

    Farenhyt Photoelectric Smoke Detectors are intelligent plug-in smoke detectors designed for both performance and aesthetics with Stable communication technique with noise immunity

    Overview

    Honeywell’s IDP-PHOTO-W Series intelligent plug-in smoke detectors are new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The IDP-PHOTO-W Series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. Dual electronic thermistors add 135°F (57°C) fixed temperature thermal sensing on the IDP-PHOTO-T. The IDP-PHOTO-R is a remote test capable detector for use with DNR Series duct detector housings

    _x000D_ Features & Benefits:
      _x000D_
    • New modern profile for improved aesthetics_x000D_
    • Low standby current_x000D_
    • Two-wire SLC connection_x000D_
    • Optional remote, single- gang LED accessory_x000D_
    • Dual LED design provides 360° viewing angle_x000D_
    • Remote test feature from the panel_x000D_
    • Built-in functional test switch activated by external magnet_x000D_
    • SEMS screws for wiring of the separate base_x000D_
    • Sealed against back pressure
    _x000D_Certifications:
      _x000D_
    • UL listed: S6173_x000D_
    • FM approved_x000D_
    • CSFM: 7272-0559:0512