/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Line Heat Detector System

    Honeywell DTS (Distributed Temperature Sensing) Line Heat Detector Systems are capable of detecting fires and accurately locate spots of the fire allowing to precisely measure, locate and signalize already small differences of temperature changes.

    Overview

    Honeywell DTS (Distributed Temperature Sensing) Line Heat Detector Systems are capable of detecting fires and accurately locate spots of the fire. The system allows to precisely measure, locate and signalize already small differences of temperature changes by measuring and highlighting temperature of a specific spot vs. environment. Fire resistant (PH category) sensing cable is capable to take signals also during a fire, even when temperatures are up to 750°C (max. two hours). That allows to monitor the progress of fire and supervise fire rescue action accordingly.

    The system can work as a standalone system or be easily integrated into existing management platforms (e.g. SCADA systems) by either communicating directly over Ethernet (TCP/IP) using SCPI (standard commands for programmable instruments) or Modbus (IP or RTU). Evaluation unit is in a 19" rack mount housing.

    Features & Benefits:
    • Multicolor LCD display
    • LED indicators: Alarm, Measurement, Fault, Operation
    • Temperature measurement and monitoring via fiber optic sensor cable
    • 1, 2 or 4 measurement channels per evaluation unit
    • Loop or open line sensor cable topology
    • Up to 256 independent alarm zones per channel
    • Up to 10 km sensor cable for each channel
    • Laser power below 20mW
    • Relay interface, optionally Modbus IP/RTU
    • Bidirectional, full digital integration with ESSER by Honeywell fire alarm systems
    Certifications:
    • VdS
    • UL
    • ATEX
    • LPCB
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER