/content/hbtbt/ae/en/search-results.html

Motion Detectors

DUAL TEC® DT8320 Motion Sensor

DUAL TEC® DT8320 motion sensors with mirror optics and anti-mask technology quickly detect intentional and accidental masks or attempts to block the detector, ensuring a trouble condition is immediately sent to the control panel.

Overview

Designed for high security commercial indoor environments and large residences, the new ceiling mount DT8320 DUAL TEC® motion detector series with anti-mask* technology quickly detect intentional and accidental masks or attempts to block the detector, ensuring a trouble condition is immediately sent to the control panel. A 360° field-of-view and an extremely dense and wide detection coverage reduces the need for multiple detectors. Anti-masking technology combined with Honeywell patented sensing technologies, high quality mirror optics and microprocessor-based DualCore signal processing, will improve catch performance and reduce false alarm and trouble conditions.

Beneath the two-piece, easy-open enclosure, installers will find easy access to the wiring terminal and built-in features which simplify the installation experience and reduce installation time. Furthermore, the new detectors come equipped with integrated EOL resistors with easy selectable DIP switches** or two wire V-Plex® technology***. A flexible mounting height adjustment dial and an enhanced flash light walk test will reduce time and trips up and down the ladder.

Features & Benefits:
  • HIGH DETECTION COVERAGE
  • 360° field-of-view, extremely dense and wide detection coverage compared to the similar products of the market. MIRROR OPTICS Mirror optics provide the most reliable technology, offering the best detection/ false alarm ratio.
  • V-PLEX® PATENTED POLLING LOOP TECHNOLOGY
  • DT8320F4-SN & DT8320AF4-SN and DT8320F5-SN and DT8320AF5-SN sensors are compatible with Honeywell control panels that support V-Plex devices, using two-wire loop technology which offers significant advantages over peer-to-peer wiring or the conventional four-wire multiplex to save you time and money.
  • ON-BOARD EOL RESISTORS***
  • No need to add external resistors for zone supervision. Simply flip a DIP switch to suit your control panel. REMOVABLE TERMINAL STRIP Our new, easy-access removable connector provides flexible wiring and easier mounting during installation. ALARM AND TAMPER The DT8320 Series is equipped with a energized Alarm Relay (Form A), Trouble Relay (Form B) and a Cover and Wall Tamper Relay (Form A) for maximum detection reliability.
  • DIGITAL ADAPTIVE MICROWAVE THRESHOLDS
  • DT8320 Series digitally adjusts thresholds to account for room disturbances such as ceiling fans and other repetitive moving objects. The result – excellent false alarm immunity even in “active” rooms.
  • SELF-TEST PATENTED SOLUTION
  • The detector tests the full microwave circuit periodically by sending and receiving a test signal. In case of any anomaly, the detector triggers the antimask/trouble relay.
  • ADVANCED DUALCORE SIGNAL
  • Processing (DUAL TEC®) Supports a multitude of advanced functions, including concurrent diagnostics, digital fluorescent light interference filter, digital adaptive microwave threshold, adaptive baselines and bidirectional temperature compensation.
  • SUPERIOR IR ANTI-MASK PROTECTION*
  • Highly sensitive active infrared antimasking feature can easily detect blocked, sprayed, or obstruction attempts to disable the detector.
  • PIR WHITE LIGHT IMMUNITY
  • A patented black bug guard reduces false alarms by providing 6,500 lux of white light immunity. This helps reduce false alarm problems caused by lights, flashlights or reflective objects.
  • COVERAGE PATTERN MASKING
  • A set of 60° masks are provided for masking undesired areas (60°, 120°, 180°or 240°.
  • FLASHLIGHT WALK TEST
  • Reduces installation time as the walk test can be enabled by simply waving a flashlight at the detector. Automatically times out.
  • VIBRATION PATENTED SOLUTION
  • Built-in shock feature. In case of vibration, this component overrules the PIR signal and assures the device stays in dual mode permanently.
  • QUICK AND EASY INSTALLATION
  • Integrated screws, adjustable mounting slots and a rotating mountain height adjustment dial enable a quick and easy installation for nearly all surfaces and ceiling heights.
  • FLEXIBLE MOUNTINGS
  • Surface or flush mount on ceilings (flush mount kit DT8300-FMK optionally available); The range is obtained at a mounting height of 2.4m (8’) to 8m (26’). Max. detection range at 8m (26’) is Ø 21m (70’).
Certifications:
  • EN 50130-4:2011
  • EN 301 489-1 V2.2.0
  • EN 301 489-3 V2.1.1
  • EN 300 440 V2.2.1
  • EN 62311:2008
  • EN 62368-1:2014 + A11:2017, EN 50581:2012
  • NF EN 50131-2-4, RTC 50131-2-4
Specifications

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Overall Depth
    • 4.7 centimetre
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Indoor Detection Distance
    • 21
  • Input Current
    • 20 milliampere
  • Maximum Vertical Adjustment
    • 8 metre
  • Maximum Outdoor Detection Distance
    • 21 metre
  • Overall Width
    • 16.2 centimetre
  • Minimum Input Voltage
    • 9
  • Maximum Operating Ambient Temperature
    • 55 degree Celsius
  • Overall Height
    • 14.8 centimetre
  • Maximum Input Voltage
    • 15
  • Input Voltage
    • 12
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Mounting Type
    • Ceiling inch
  • For Use With
    • Honeywell Control Panels volt
  • Brand
    • Honeywell
  • Detection Sensor Type
    • Motion Sensor inch

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Overall Depth
    • 4.7 centimetre
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Indoor Detection Distance
    • 21
  • Input Current
    • 20 milliampere
  • Maximum Vertical Adjustment
    • 8 metre
  • Maximum Outdoor Detection Distance
    • 21 metre
  • Overall Width
    • 16.2 centimetre
  • Minimum Input Voltage
    • 9
  • Maximum Operating Ambient Temperature
    • 55 degree Celsius
  • Overall Height
    • 14.8 centimetre
  • Maximum Input Voltage
    • 15
  • Input Voltage
    • 12
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Mounting Type
    • Ceiling inch
  • For Use With
    • Honeywell Control Panels volt
  • Brand
    • Honeywell
  • Detection Sensor Type
    • Motion Sensor inch
  • Maximum Operating Humidity : 95 Percentage
  • Overall Depth : 4.7 centimetre
  • Minimum Operating Humidity : 5 Percentage
  • Maximum Indoor Detection Distance : 21
  • Input Current : 20 milliampere
  • Maximum Vertical Adjustment : 8 metre
  • Maximum Outdoor Detection Distance : 21 metre
  • Overall Width : 16.2 centimetre
  • Minimum Input Voltage : 9
  • Maximum Operating Ambient Temperature : 55 degree Celsius
  • Overall Height : 14.8 centimetre
  • Maximum Input Voltage : 15
  • Input Voltage : 12
  • Minimum Operating Ambient Temperature : -10 degree Celsius
  • Mounting Type : Ceiling inch
  • For Use With : Honeywell Control Panels volt
  • Brand : Honeywell
  • Detection Sensor Type : Motion Sensor inch
Product Number
Image
SKU
Description
alt
DT8320AF4
DT8320 Dual Tec Motion Sensor, 9.0-15V DC, -10-55C, 360°, 10.525GHz, Mirror Optics, Anti Mask, 14.8x16.2x4.7cm
alt
DT8320F4
DT8320 Dual Tec Motion Sensor, 9.0-15V DC, -10-55C, 360°, 10.525GHz, Mirror Optics, 14.8x16.2x4.7cm
Image
SKU
Description
alt
DT8320AF4
DT8320 Dual Tec Motion Sensor, 9.0-15V DC, -10-55C, 360°, 10.525GHz, Mirror Optics, Anti Mask, 14.8x16.2x4.7cm
alt
DT8320F4
DT8320 Dual Tec Motion Sensor, 9.0-15V DC, -10-55C, 360°, 10.525GHz, Mirror Optics, 14.8x16.2x4.7cm