/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Bulb Temperature Sensor

    Discontinued

    KTFxx cable-type bulb temperature sensors can be used as immersion sensors and duct air sensors. The sensors can be employed for hot and cold water installations in systems using Pt1000, NTC 10k, NTC 20k, or Ni1000 temperature sensing elements.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    KTFxx cable-type bulb temperature sensors by Honeywell can be used as immersion sensors and duct air sensors. The sensors can be employed for hot and cold water installations in systems using Pt1000, NTC 10k, NTC 20k, or Ni1000 temperature sensing elements. The new KTFxx sensors no longer come with a spring, which is not required with new, smaller-diameter WS and WM immersion wells. When securing new sensors into old-style VFxx immersion wells, order the accessory VF-SPRING.

    Features & Benefits:
    • Pt1000, NTC 10k, NTC 20k, or Ni1000 temperature sensing element
    • Stainless steel probes, IP65 rating
    • High accuracy
    Certifications:
    • CE
    • EAC
    Specifications

    Others

    • Cable Length
      • 2 metre
      • 2
    • Brand
      • FEMA
      • Honeywell
    • Mounting Type
      • Universal inch
      • Universal inch

    Others

    • Cable Length
      • 2 metre
      • 2
    • Brand
      • FEMA
      • Honeywell
    • Mounting Type
      • Universal inch
      • Universal inch
    • Cable Length : 2 metre|2
    • Brand : FEMA|Honeywell
    • Mounting Type : Universal inch|Universal inch