/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    VESDA-E Demo Kit

    Discontinued

    The VESDA-E VES is similar to the flagship VESDA-E VEP aspirating smoke detector but also includes a valve mechanism in the inlet manifold and software to control the airflow from the four Sectors (pipes).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VESDA-E VES is similar to the flagship VESDA-E VEP aspirating smoke detector but also includes a valve mechanism in the inlet manifold and software to control the airflow from the four Sectors (pipes). This configuration enables a single zone to be divided into four separate sectors, for example, distinguishing between separate aisles within a data room. The VES enables the user to locate the source of smoke by identifying the first sector to reach the Alert level. The detector then continues to sample from all sectors to monitor fire growth and will report separate alarm levels for each sector. The VES provides four individually configurable alarm levels (Alert, Action, Fire 1 and Fire 2) for each sector allowing optimum protection in a wide range of applications. Built on the Flair detection technology and years of application experience, VES detectors achieve consistent performance over their lifetime via absolute calibration. In addition, the VES delivers a range of revolutionary features that provide user value.

    Features & Benefits:
    • Sector addressability for up to four sectors
    • Adaptive scan threshold
    • Flow fault thresholds per port accommodate varying airflow conditions
    • Extensive event log (20,000 events) for event analysis and system diagnostics
    • Auto Learn™ smoke and flow for reliable and rapid commissioning
    • Backward compatible with VLS and VESDAnet
    • Ethernet for connectivity with Xtralis software for configuration, secondary monitoring and maintenance
    • Secondary monitoring and maintenance via Wi-Fi
    • USB for PC configuration, and firmware upgrade using a memory stick
    • Two programmable GPIs (1 monitored) for flexible remote control
    Certifications:
    • UL
    • ULC
    • CSFM
    • ActivFire
    • VdS
    • EN 54-20, ISO 7240-20
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER