/content/hbtbt/ae/en/search-results.html

Detector Test Equipment

Conical Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point & Decal)

Conical Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point & Decal)

Overview

for 25 mm pipe with aP suction point Consisting of:

T-piece 02-1007-25

1.5 m suction hose

Suction point for ceiling feedthrough

Specifications

Others

  • Brand
    • Xtralis
  • Sampling Tip Type
    • Conical
  • Product Type
    • Sampling Tubes & Points

Others

  • Brand
    • Xtralis
  • Sampling Tip Type
    • Conical
  • Product Type
    • Sampling Tubes & Points
  • Brand : Xtralis
  • Sampling Tip Type : Conical
  • Product Type : Sampling Tubes & Points
Product Number
Image
SKU
Description
alt
059-007
Conical Sampling Point Kit (cw 2m of 10mm OD tube, Trunk adaptor, Point & Decal)
alt
059-007-W
Conical Sampling Point Kit: 2m of 10mm OD tube: Trunk Adaptor: Point and Decal: White
Image
SKU
Description
alt
059-007
Conical Sampling Point Kit (cw 2m of 10mm OD tube, Trunk adaptor, Point & Decal)
alt
059-007-W
Conical Sampling Point Kit: 2m of 10mm OD tube: Trunk Adaptor: Point and Decal: White