temperature and humidity transmitters
LoRaWAN Temperature Probe Sensor
The R718CT is a wireless thermocouple sensor. It is used to detect temperature of the object and medium which thermocouple is contacted.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The R718CT is a temperature probe used to detect temperature in hard to reach locations such as discharge air temperature, freezer temperature, water pipe temperature and other general uses where a probe is need to sense a temperature…
Features & Benefits:- Integrates with Honeywell Remote Building Manager
- Thermocouple detection
- External thermocouple sensor protection grade: Type T thermocouple IP67
- Improved power management for longer battery life
- Frequency hopping spread spectrum (FHSS)
- LoRaWAN Class A Compatible