/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    DUAL TEC Motion Sensor

    Discontinued

    DUAL TEC Motion Sensor achieves reliable protection with superior false alarm immunity by verifying the PIR signal with microwave signal prior to any alarm decision and also provides quicker detection that allows for a faster reaction to the alarm.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    DUAL TEC Motion Sensor is Motion Sensor with Pet Immunity Option . False alarms can occur in any commercial or residential environment, this can be caused by a number of factors including white light or pets, leading to additional operational costs and administrative disruptions

    Features & Benefits:
    • RF Range of 2000m unobstructed
    • Bi-Directional RF communications
    • Detection zones include wide angle Lens / pet immune lens
    • Pet immunity up to 45kg
    • 868 MHz RF frequency, Narrow Band, FM
    • 4 programmable PIR sensitivity levels
    • Dual Protocol for compatibility with Galaxy Dimension, G2 and Domonial panels
    Certifications:
    • CE
    • EN 50131-1 , EN 50131-2-4,
    • Environmental Class II
    • PD6662
    • Security Grade 2,
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security