/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    ASD Single Channel Aspiration Detector

    Discontinued

    The ASD single channel aspiration detectors contains one or two VIEW detectors respectively. This detectors are all mounted in B524IEFT-1 isolator bases.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    This unit comes in two versions, A310-1N and A310-2N, housing one or two VIEW detectors respectively. The detectors are all mounted in B524IEFT-1 isolator bases. These detector units are able to be used in areas where high sensitivity is not required, lowering both the false alarm occurrence and the maintenance costs.

    Features & Benefits:
    • Monitoring for broken or blocked pipes
    • LED indicators on the front panel behind the transparent cover
    Certifications:
    • LPCB Approved
    Specifications

    Others

    • Brand
      • System Sensor
      • Xtralis

    Others

    • Brand
      • System Sensor
      • Xtralis
    • Brand : System Sensor|Xtralis