Smoke Detectors
Linear Smoke Detector LRMX
Linear Smoke Detector LRMX with a flame resistant ABS plastic housing consists of detector, operating and control unit. The LRMX has a range of 40 m using one single reflector.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
- Motorized detector head
- User-friendly commissioning via automatic self adjustment
- Disturbance-protected operation via automatic electromechanical tracking of the detector head during building movements
- Optimal access via remote operating unit at eye level
- Clear representation of all states via central indicator display on the operating unit
- High level of IP protection for usage under difficult environmental conditions
- Activation and reset via esserbus transponder 808623 during loop operation
- EN 54-12
- VdS
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER