/content/hbtbt/ae/en/search-results.html

Detector Test Equipment

Flush Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point and decal)

Flush Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point and decal)

Overview

for 25 mm pipe with flush-mounted suction point, consisting of:

T-piece 02-1007-25

1.5 m suction hose

Suction point for ceiling feedthrough

Specifications

Others

  • Product Type
    • Sampling Tubes & Points
  • Sampling Tip Type
    • Flush
  • Brand
    • Xtralis

Others

  • Product Type
    • Sampling Tubes & Points
  • Sampling Tip Type
    • Flush
  • Brand
    • Xtralis
  • Product Type : Sampling Tubes & Points
  • Sampling Tip Type : Flush
  • Brand : Xtralis
Product Number
Image
SKU
Description
alt
059-001
Flush Sampling Point Kit (cw 2m of 10mm OD tube, Trunk adaptor, Point and decal)
alt
059-001-W
Flush Sample Point Kit: Trunk Adaptor: 10mm OD Tube: point and decal: White
Image
SKU
Description
alt
059-001
Flush Sampling Point Kit (cw 2m of 10mm OD tube, Trunk adaptor, Point and decal)
alt
059-001-W
Flush Sample Point Kit: Trunk Adaptor: 10mm OD Tube: point and decal: White