/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    S-Quad Optical Heat Sensor Sounder

    A comprehensive range combining sensor sounder and voice in one multifunctional device

    Overview

    A comprehensive range combining sensor sounder and voice in one multifunctional device. A truly intelligent analogue sensor combining local processing in the sensor and the panel to achieve an immediate response to real fi res whilst minimising the risk of false alarms.

    Features & Benefits:
    • Complete range of sensors with combinations of advanced sensing technologies including heat, dual angle optical scatter and carbon monoxide (CO)
    • Combined sensing of carbon monoxide with dual angle optical scatter and heat allows a higher level of false alarm immunity in presence of steam and while still maintaining the integrity of detecting fi res
    • Each sensor has certifi ed sensitivity settings that suit certain environments/ applications and may be programmed for different times of the day if required
    • Short circuit Isolator in each device
    • Confi gurable input/ output connection for remote indicator or supervisory input fully synchronised sound patterns via the control panel
    • Sensor sounders have adjustable sound level and tones to match system sounders
    • Sounder element monitoring and over-load protection to ensure operation even in event of cable fault
    • Sound output synchronised and compatible with S-Quad range of EN54-23 VADs
    Certifications:
    • EN54-5
    • EN54-7
    • EN54-17
    • EN54-18
    • EN54-3
    • s
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent