/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    CONVENTIONAL – Photoelectric Smoke Detector

    System Sensor Model 2351 Photoelectric Smoke Detector are combined with the latest state of the art optical chamber which provides efficient and accurate detection of fires with a high level of resilience to non-fire environmental influences.

    Overview

    System Sensor Model 2351 Photoelectric Smoke Detector are combined with the latest state of the art optical chamber which provides efficient and accurate detection of fires with a high level of resilience to non-fire environmental influences.

    Features & Benefits:
    • Low profile design
    • Low current draw
    • Backward compatible with Series 100 detector range of bases
    • Wide operating voltage 8 to 30VDC
    • Automatic drift compensation
    • Range of detector bases available
    Certifications:
    • VdS
    • CE
    • LPCB
    Specifications

    Others

    • Brand
      • System Sensor
    • Product Type
      • Smoke Detector
    • Detector Type
      • photoelectric detector

    Others

    • Brand
      • System Sensor
    • Product Type
      • Smoke Detector
    • Detector Type
      • photoelectric detector
    • Brand : System Sensor
    • Product Type : Smoke Detector
    • Detector Type : photoelectric detector