/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Immersion-Type Temperature Sensor

    Immersion-Type Temperature sensors have an output signal of 3K Ohms at 77°F (25°C) or 10K Ohms (Type II) at 77°F (25°C).

    Overview

    The Immersion-Type Temperature Sensor Series sensing element can be used where the operating temperature is between -40 to 302o F (-40 to 150o C). The Immersion-Type Temperature Sensor Series enclosure may be used in ambient air temperatures between -13 to 140°F (-25 to 60°C). The Immersion-Type Temperature Sensor Series are both non-polarity and non-position sensitive.

    Features & Benefits:
    • Monitoring Boiler Temperatures
    • Monitoring Chilled Water Temperature
    • Monitoring Hot Water Temperature
    • Monitoring High Pressure Air Temperatures
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Duct Temperature

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Duct Temperature
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2
    • Detector Type : Duct Temperature