/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Immersion and Air-Duct Temperature Sensors

    Discontinued

    Immersion And Air-Duct Temperature Sensors are not polarized. Thus, connecting the wires in reverse will not result in any malfunction.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Immersion And Air-Duct Temperature Sensors can be employed for hot and cold water as well as for air-duct applications in systems using Pt 1000, NTC 10k, or NTC 20k temperature sensing elements. The sensors with a stainless steel immersion well are also suitable for registering potable water temperature.

    Features & Benefits:
    • Pt 1000, NTC 10k, or NTC 20k temperature sensing element
    • Wide sensing range
    • High accuracy
    • Choice of three different probe lengths: 65, 150, 300, and 400 mm
    • Models available with either IP54 or IP65 rating
    • Bayonet ¼ turn cover screws for fast installation
    • External mounting holes, no need to remove cover
    Certifications:
    • Certified with EN0B-0724GE51 R1017.
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40
    • Maximum Operating Ambient Temperature
      • 150
    • Brand
      • Honeywell BMS EMEA
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Duct + Well inch
      • Duct + Well inch

    Others

    • Minimum Operating Ambient Temperature
      • -40
    • Maximum Operating Ambient Temperature
      • 150
    • Brand
      • Honeywell BMS EMEA
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Duct + Well inch
      • Duct + Well inch
    • Minimum Operating Ambient Temperature : -40
    • Maximum Operating Ambient Temperature : 150
    • Brand : Honeywell BMS EMEA
    • Number of Wiring Terminals : 2
    • Mounting Type : Duct + Well inch|Duct + Well inch