/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Conventional Thermal Detector-ECO1005 & F-ECO1105

    Discontinued

    The ECO1005 thermal detector belongs to System Sensor’s ECO1000 range of detectors. ECO1000 is a range of conventional detectors produce latest manufacturing technology and supplied with an array of advanced features, making them ‘better by design’.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ECO1005 thermal detector belongs to System Sensor’s ECO1000 range of detectors. ECO1000 is a range of conventional detectors, which have been produced using the latest in manufacturing technology and supplied with an array of advanced features, making them ‘better by design’. The ECO1005 thermal detector uses a state of the art thermal element combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires. The detector incorporates both rate of rise and static elements and is suitable for all areas where the ambient conditions do not normally exhibit rapid changes in temperature. The ECO1005 detector also has an integral LED, which illuminates to provide a local alarm signal. This latches on, and remains illuminated until the detector is reset by a momentary power interruption. An optional remote LED annunciator may be used to repeat any alarm signal.

    Features & Benefits:
    • Low profile design
    • Low current draw
    • Operates on 12 and 24VDC Systems
    • Remote alarm test feature
    • Easy Maintenance
    • Range of detector bases available
    • Remote LED Option
    Certifications:
    • EN54 part 5 (2000) Class A1R
    • MED 96/98/EC (Amendment 2009/26/EC)
    Specifications

    Others

    • Brand
      • ESSER
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • NOTIFIER
    • Brand : ESSER|NOTIFIER