/content/hbtbt/ae/en/search-results.html

    Accessories

    Gent Beam Sensor

    Gent by Honeywell’s S-Quad Beam Sensors provides an enhanced solution for linear beam detection for applications where point detection is either not practical or economic.

    Overview

    Gent by Honeywell’s S-Quad Beam Sensors provides Vigilon’s loop powered technology allows up to 16 beam pairs to be connected to the same loop circuit, each covering a distance of up to 100m without the need for an external Power Supply Unit, wiring or interfacing. Compatible with the full range of Vigilon and Nano control panels the S-Quad beam uses the panel software to ensure a fast response to fire while offering software filters to reduce the number of unwanted alarms. S-Quad Beam is supported by a comprehensive range of accessories and mounting brackets. Parallel bracket for standard applications adjustable to +/- 15. Angle and Parallel brackets not supplied as standard.

    Features & Benefits:
    • The beam provides increased resilience to interference from the sun and other light sources
    • Remote key switch provides test facility at ground level without the need to gain access to beams mounted in high areas
    • The beam incorporates an LED array to indicate signal strength allowing accurate alignment during one person commissioning
    • Optimum sensitivity is maintained by automatic gain setting triggered at the beam during alignment
    • The optical lens design is intended to minimise build-up of dust to reduce the maintenance and cleaning required
    • The S-Quad beam is compatible with early versions of the Vigilon Beam using the S-Quad programming base avoiding the need to upgrade to latest control software
    • Supplied with base
    • simple installation and alignment
    Certifications:
    • LPCB