/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    VESDA ECO Gas Detector - ECO-D-B

    Discontinued

    VESDA ECO provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Xtralis the manufacturer of the market leading VESDA aspirating smoke detection (ASD) technology has developed the industry’s first multi-hole aspirated gas detector.

    Features & Benefits:
    • Toxic, Oxygen or Flammable gas detection
    • Single or dual gas versions
    • Factory calibrated sensor cartridges
    • Integrates with PLCs/HVAC/BMS/ FACP
    • RS485 Modbus output
    • On-board event logging
    • On-board fault diagnostics
    • Integral gas test port
    • Remote reset
    Certifications:
    • Approved for Class I Div 2 applications
    • Certified to CAN/CSA Std C22.2 No. 61010-1
    • Class I Div 2 Groups ABC&D T4 -4ºF = Tamb = +131ºF
    • Conforms to ANSI/UL Std 61010-1
    • EN 61010-1
    • ETL approved to ISA12.12.01, CSA C22.2 No. 213
    • FCC 47CFR Part 15B class B - ICES 003 - EN 50270
    • VESDA ECO™ Ex Gas Detector
    • VNIIPO
    Specifications

    Others

    • Brand
      • Farenhyt
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • NOTIFIER
    • Brand : Farenhyt|NOTIFIER