/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    IS3000 and DT8000 Series Wired PIR and DUAL TEC® Motion Detector

    Discontinued

    IS3000 and DT8000 Series Wired PIR and DUAL TEC® motion detectors are high-performance, small form-factor PIR motion detectors that offer a trouble-free, out of the box experience to simplify the install process and reduce install time.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    IS3000 and DT8000 Series Wired PIR and DUAL TEC® motion detectors are high-performance, small form-factor PIR motion detectors that offer a trouble-free, out of the box experience to simplify the install process and reduce install time. With the passive infrared IS3035 and IS3050 and DUAL TEC DT8035 and DT8050, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover and wall tamper, and selectable pet immunity. Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, the Honeywell Home family of IS3000 and DT8000 motion detectors will maximize intruder detection while diminishing false alarms. Features & Benefits:
    • The sleek, sturdy housing blends with any residential or light commercial interior and is constructed of ABS plastic for superior shock and impact protection
    • It contains a convenient wiring channel, knockouts for mounting and wiring, and easy access to terminals; mounting screws are located in the rear cover — enabling easier installation
    • The optics and electronics are assembled into the front enclosure and sealed with a protective cover to prevent damage during installation; the sealed optical chamber also prevents drafts and insects from affecting the detector
    • Custom designed Fresnel lens provides the same sensitivity for human targets at the edge of the pattern as exists directly in front of the detector, giving these detectors consistent coverage throughout the protected area; shorter precision focal lengths mean superior optics and detection
    • Wide and long detection coverage with look-down zone for coverage range protection that exceeds similar products in the market
    • Advanced DualCore signal processing (DUAL TEC) analyzes PIR and microwave signals through the microcontroller
    • Supports a multitude of advanced functions, including concurrent diagnostics, digital fluorescent light interference filter, digital adaptive microwave threshold, adaptive baselines and bi-directional temperature compensation
    • Selectable look-down provides better coverage up close with multiple zones in the look-down area; look-down is switch selectable
    • Patented black bug guard reduces false alarms by providing 6,500 lux of white light immunity; this helps reduce false alarm problems caused by lights, flashlights, or reflective objects
    • Flashlight walk test reduces installation time as the walk test can be enabled by simply waving a flashlight at the detector 
    Certifications:
    • UL
    • ULC
    • SIA
    • EN 50131-2
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security